Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Mini-Series Rotation Platform


Related Items






Mini-Series Rotation Platform

Item #MSRP01
Max Vertical Load50 lbs
Max Horizontal Torque15 in x lbf
(0.113 Nm)
Dimensions1.78" x 1.4" x 0.5"
(45.2 mm x 35.5 mm x 12.7 mm)

Features

  • 360° Continuous Rotation
  • 20 arcmin Vernier Scale
  • 4-40 (M3) Post Mounting Feature


The MSRP01 manually rotated miniature rotation platform provides 360° of backlash-free continuous rotation utilizing two precision bearings. The platform is capable of accepting vertical loads up to 50 lbs. and can handle up to 15 in x lbf for the horizontal load. Measuring only 1.8" x 1.4"  x 0.5" (45.2 mm x 35.5 mm x 12.7 mm), the platform can be mounted directly on our mini-series breadboards using four corner-located #4 (M3) counterbores.

Alternatively, it can also be mounted vertically using the side-located 4-40 (M3) mounting hole. The MSRP01 rotation platform is also equipped with four 4-40 (M3) taps, four #4 (M3) counterbores, and a center-located 8-32 (M4) through-tap on the engraved mounting surface. A laser-engraved Vernier scale provides more accurate read outs. The platform also features a convenient top-located setscrew, which secures the rotational position of the stage.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: bdada
Posted Date: 2012-04-23 17:56:00.0
Response from Buki at Thorlabs Thank you for using our feedback tool. The weight of the MSRP01 mini series rotation platform is 0.31 lbs. The weight information for our products is listed on the product page. Below is the product page for the MSRP01: http://www.thorlabs.com/thorProduct.cfm?partNumber=MSRP01
Poster: lishuo.nankai
Posted Date: 2012-04-23 12:44:03.0
What's the weight of this stage? Thanks! Mini-Series Rotation Platform
Poster: tcohen
Posted Date: 2012-03-09 20:29:00.0
Response from Tim at Thorlabs: Thank you for your feedback. For mounting horizontally, the MSRP01 has mounting holes with a separation distance of 1.5” which make it compatible with our Mini-Series breadboards. For use with our standard size breadboards we offer the RP01. For vertical mounting, the MSRP01 has a #4-40 mounting hole for post mounting with our Mini-Series Posts. You can easily adapt this for use with a standard sized breadboard with our Mini-Series Thread Adapters located at http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=1745.
Poster: ZWJIORO
Posted Date: 2012-03-09 16:13:10.0
Dear Thorlabs, Could the MSRP01 be mounted on the standard Breadboards ? Thanks!
Click on any phrase below to search our site using our new Search Engine:
metric mount   mini series   mount   rotary mount   rotation platform   rotation stage  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
MSRP01 Support Documentation MSRP01 Mini Series Rotation Platform $65.00
Lead Time
+1 Qty Docs Part Number - Metric Price Available / Ships
MSRP01/M Support Documentation MSRP01/M Mini Series Rotation Platform, Metric $65.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000