Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PRO8 Laser Diode Multi Channel Control Modules


Related Items







PRO8 Laser Diode Multi Channel Control Modules

8 Models To Choose From:

  • 2 Versions (AG, CG): ±5 mA & ±25 mA Multi Channel Laser Diode Controller Modules: MLC8025
  • 2 Versions (AG, CG): ±10 mA & ±50 mA Multi Channel Laser Diode Controller Modules: MLC8050
  • 2 Versions (AG, CG): ±25 mA & ±100 mA Multi Channel Laser Diode Controller Modules: MLC8100
  • 2 Versions (AG, CG): ±50 mA & ±200 mA Multi Channel Laser Diode Controller Modules: MLC8200

(AG = Anode Grounded, CG = Cathode Grounded)

Features:

  • Independent Injection Current Control for 8 Laser Diodes by one Single MLC8000 Module
  • Operation of up to 64 Laser Diodes with one PRO8000 Chassis
  • Each Module Supports 2 Current Ranges: ±5 /25 mA, ±10/50 mA, ±25/100 mA, ±50/ 200 mA
  • Support for Constant Current (CC) and Constant Power (CP) Mode
  • Hardware Injection Current Limit (common for all 8 lasers)
  • Laser Diode Polarity: AG or CG (fixed factory setting)
  • Both Polarities (AG or CG) of Monitor Diode are Supported
  • Laser Protection can be Coupled to a Temperature Window (if TED8000 modules are present within the same PRO8000 mainframe)
  • Multiple Built-In Laser Diode Protection Features

Introduction - MLC8000 Series Multi-Laser Controllers
The MLC8000 Series Laser Diode Controller Modules for the PRO8 platform are designed to control up to eight lasers from a single laser diode controller module. When fully populated, a PRO8000 Chassis can simultaneously power up to 64 laser diodes.

Burn-In System Applications
The MLC8000 Series Modules have been designed for burn-in applications. The high density (64 lasers / chassis) drive capability coupled with the user-friendly advanced control features of the PRO8000 Mainframe make this product line an ideal choice for this application. This series provides eight different maximum drive current ranges. The PRO8000 Chassis can support up to a total of 16 A of laser diode drive current - the sum of the output drive currents from all installed modules - and can therefore easily support the demands of driving 64 lasers at 200 mA each. These modules have been field proven in demanding applications for many years.

Intuitive User-Friendly Controls
Each module provides eight independent outputs in which the laser injection current can be individually set for each laser. The current range, the hardware current limit and the operating mode (constant current or constant power mode) is set per module and thus is common for all 8 channels. The various modules of the MLC Series can be mixed and matched, along with modules from other PRO8 Series Modules, into any of the two chassis to implement a large variety of systems.

The PRO8 display menu allows to configure any module in the chassis individually. Mneumonic symbols provide user-friendly access to all operational parameters. All settings are retained in memory and automatically recalled upon powering on the mainframe as long as modules are not being moved to a different slot.

The polarity of the laser diodes (AG or CG) is factory fixed. The eight outputs are switched on together, the current control or power control is independent for each channel.

Built-in Laser Diode Protection

The MLC8000 Series Modules incorporate proven laser protection features to safeguard sensitive laser diodes. These features include a hardware current limit, a soft start circuit, and an interrupt sensing circuit that can detect a break in the connectors going to the laser diode, and then shut the driver down. Additionally, extensive precautions have been taken to protect the laser diodes during AC power interruptions or outage. When switched off, all lasers are electronically shorted.

The current limit is accessed via a front panel trim-pot which reduces the risk of accidental adjustment.

After activating the laser power, a soft-start function smoothly increases the laser current, preventing overshoots.

Even in case of an AC power interruption, the laser current remains transient-free. Voltage peaks on the AC line are effectively suppressed by electronic filters, shielding of the transformer, and careful grounding of the modules and chassis. The MLC8000 Series meets the international requirements regarding laser protection (e.g. CDRH US21 CFR 1040.10). All models include a key-operated power switch and interlock.

Connection Cables
For the MLC8000 Series there are no standard connection cables available.

For further information, please contact our Tech Support Team.

Item # (8 Channels Per Module)MLC8025-8MLC8050-8MLC8100-8MLC8200-8
Current Control
Current Range (2 Switchable Ranges)0 to 5 mA and
0 to 25 mA
0 to 10 mA and
0 to 50 mA
0 to 25 mA and
0 to 100 mA
0 to 50 mA and
0 to 200 mA
Laser Diode PolarityFixed, Either Anode Ground (AG)* or Cathode Ground (CG)**
Compliance Voltage>4 V
Setting Accuracy±15 µA / ±75 µA±30 µA / ±150 µA±75 µA / ±300 µA±150 µA / ±600 µA
Resolution1.2 µA / 6 µA2.5 µA / 12 µA6 µA / 25 µA12 µA / 50 µA
Noise Without Ripple
(10 Hz to 10 MHz), typ.
<0.5 µA / <0.5 µA<0.5 µA / <1 µA<0.5 µA / <1.5 µA
Ripple (50/60 Hz, rms), typ.<0.5 µA / <0.5 µA<0.5 µA / <1 µA
Transients (other, typ.)<25 µA<50 µA<100 µA<200 µA
Drift (60 min, 0 to 10 Hz), typ.<0.3 µA / <1 µA<0.5 µA / <1.5 µA<1 µA / <3 µA<1.5 µA / <5 µA
Temperature Coefficient<50 ppm / °C
Power Control
Control Range of Photo Current5 µA to 2 mA
Accuracy±6 µA
Resolution Photo Current0.5 µA
Reverse Bias Voltage0 V / 5 V (wireable)
Current Limit
Setting Range (20-Turn Pot)0 to 5 mA /
0 to 25 mA
0 to 10 mA /
0 to 50 mA
0 to 25 mA /
0 to 100 mA
0 to 50 mA /
0 to 200 mA
Resolution1.2 µA / 6 µA2.5 µA / 12 µA6 µA / 25 µA12 µA / 50 µA
Accuracy±50 µA / ±125 µA±100 µA / ±250 µA±0.25 mA / ±0.5 mA±0.5 mA / ±1 mA
General Data
Connector44-pin HD D-Sub (F) (for laser diode, photodiode and general interlocks etc.)
Card Width1 slot
Weight<500 g
Operating Temperature0 to 40 °C
Storage Temperature-40 to +70 °C

*AG: Laser Anode Grounded
**CG: Laser Cathode Grounded
All Data Valid at 23 ± 5 °C and 45 ±15% rel. Humidity

The following parts are included together with each of our MLC8000 Series Multi Channel Current Controllers:

  • MLC8000 Series Multi Channel Current Controller Module
  • Operating Manual

Output Connector

Anode Ground Version (Cathode Ground Version)

DB44 Female

PinDesignationPinDesignation
1+5 V23LD5A anode of laser # 5 (LD5C cathode of laser # 5)
2-5 V24LD4A anode of laser # 4 (LD4C cathode of laser # 4)
3LD8C cathode of laser # 8 (LD8A anode of laser # 8)25GND
4PD7A anode photo diode # 7 (PD7C cathode photo diode # 7)26LD3A anode of laser # 3 (LD3C cathode of laser # 3)
5LD7C cathode of laser # 7 (LD7A anode of laser # 7)27LD2A anode of laser # 2 (LD2C cathode of laser # 2)
6LD6C cathode of laser # 6 (LD6A anode of laser # 6)28GND
7PD5A anode photo diode # 529LD1A anode of laser # 1 (LD1C cathode of laser # 1)
8LD5C cathode of laser # 5 (LD5A anode of laser # 5)30GND
9LD4C cathode of laser # 4 (LD4A anode of laser # 4)31GND
10PD3A anode photo diode # 332PD8C cathode photo diode # 8
11LD3C cathode of laser # 3 (LD3A anode of laser # 3)33PD8A anode photo diode # 8
12LD2C cathode of laser # 2 (LD2A anode of laser # 2)34PD7C cathode photo diode # 7
13PD1A anode photo diode # 135PD6C cathode photo diode # 6
14LD1C cathode of laser # 1 (LD1A anode of laser # 1)36PD6A anode photo diode # 6
15Interlock to be shortened to any GND pin37PD5C cathode photo diode # 5
16GND38PD4C cathode photo diode # 4
17GND39PD4A anode photo diode # 4
18LD8A anode of laser # 8 (LD8C cathode of laser # 8)40PD3C cathode photo diode # 3
19GND41PD2C cathode photo diode # 2
20LD7A anode of laser # 7 (LD7C cathode of laser # 7)42PD2A anode photo diode # 2
21LD6A anode of laser # 6 (LD6C cathode of laser # 6)43PD1C cathode photo diode # 1
22GND44LEDA out for a LED to show the on/off status
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
constant current controller   constant power controller   current controller   current controller bank   high density   laser controller   multichannel current controller   multichannel laser diode controller   rack controller   scalable current controller  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
MLC8025-8AG Support Documentation MLC8025-8AG PRO8000 Multi Channel Laser Diode Controller, ±5mA & ±25 mA, AG $1,198.80
Lead Time
MLC8025-8CG Support Documentation MLC8025-8CG PRO8000 Multi Channel Laser Diode Controller, ±5mA & ±25 mA, CG $1,198.80
Lead Time
MLC8050-8AG Support Documentation MLC8050-8AG PRO8000 Multi Channel Laser Diode Controller, ±10mA & ±50 mA, AG $1,198.80
Lead Time
MLC8050-8CG Support Documentation MLC8050-8CG PRO8000 Multi Channel Laser Diode Controller, ±10mA & ±50 mA, CG $1,198.80
Lead Time
MLC8100-8AG Support Documentation MLC8100-8AG PRO8000 Multi Channel Laser Diode Controller, ±25mA & ±100 mA, AG $1,198.80
Lead Time
MLC8100-8CG Support Documentation MLC8100-8CG PRO8000 Multi Channel Laser Diode Controller, ±25mA & ±100 mA, CG $1,198.80
Lead Time
MLC8200-8AG Support Documentation MLC8200-8AG PRO8000 Multi Channel Laser Diode Controller, ±50mA & ±200 mA, AG $1,233.00
Lead Time
MLC8200-8CG Support Documentation MLC8200-8CG PRO8000 Multi Channel Laser Diode Controller, ±50mA & ±200 mA, CG $1,233.00
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000