Optical Electrical Characteristics (TCHIP = 25 °C, P = 40 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 1619.5 1620 1620.5 nm
Spectral Bandwidth N/A N/A N/A nm
Optical Output Power 25 40 N/A mW
Operating Voltage N/A 1.5 1.8 V
Beam Divergence (FWHM) - Parallel N/A N/A N/A deg.
Beam Divergence (FWHM) - Perpendicular N/A N/A N/A deg.
Operating Current N/A 300 N/A mA
Threshold Current N/A 50 N/A mA
Monitor Current N/A N/A N/A mA
Slope Efficiency N/A 0.2 N/A mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Fiber Output Power N/A mW
Pulsed Optical Power N/A mW
LD Reverse Voltage N/A V
PD Reverse Voltage N/A V
Operation Case Temperature 10 to 60 °C
Storage Temperature N/A °C

TEC Operation (Typ./Max@TCASE=25°C/60 °C)
Characteristic MIN TYP MAX UNIT
TEC Current N/A 0.3 N/A A
TEC Voltage N/A 0.6 N/A V
Thermistor Resistance N/A 10 N/A

Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
Solidworks
Solidworks
eDrawing
eDrawing
Step
Step
Manual
Manual
Spec <br />Sheet
Spec
Sheet
Catalog <br />Page
Catalog
Page

Fiber Specification
Characteristic
Fiber Type SMF28
Core Diameter 8.2 µm
Mode Field Diameter * 10.4 ± 0.5 µm at 1550 nm
NA 0.14
Fiber Length 1.5 m
Connector FC/APC
*Mode Field Diameter (MFD) is specified as a nominal value.


SFL1620S - 1620 nm, 40 mW, Butterfly Single-Frequency Laser, SM Fiber, FC/APC