Lens Specifications
Design Wavelength 780 nm Magnification Infinite
Numerical Aperture 0.55 Window Thickness 0.25 mm
Clear Aperture 4.95 mm Laser Window Material / Index N-BK7/1.5
Effective Focal Length 4.51 mm Glass ECO-550
Working Distance 2.92 mm Surface Quality 40-20 Scratch-Dig(Entire Bulk Material)

352230-B Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page
C230TME-B Auto CAD PDF Auto CAD DXF Solidworks eDrawing Step Catalog Page

Vd number 50.28
CTE (10-6 / °C) 11.62
Thermo optic coefficient (10-6 / °C) (Δn/ΔT) 2.39

Surface
R(mm)
k
A4
A6
A8
A10
Side1
-18.73
-
-
-
-
-
Side 2
2.96
-0.355236
0.00132851
0.000139745
3.7686e-006
1.01297e-006
Side 1 and Side 2 are labeled as ASP1 and ASP2, respectively, on the drawings shown on the Specifications tab.
zSAG as a Function of Y A44th Order Aspheric Coefficient
RRadius of Curvature A66th Order Aspheric Coefficient
kConic Constant A88th Order Aspheric Coefficient
A22nd Order Aspheric Coefficient Annth Order Aspheric Coefficient