Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BE15M-A - 15X Galilean Beam Expander, AR Coated: 400 - 650 nm 
BE15M-A - 15X Galilean Beam Expander, AR Coated: 400 - 650 nm
Zoom
BE15M-A
15X Galilean Beam Expander, AR Coated: 400 - 650 nm
Part Number: BE15M-A - Ask a technical question Ask a technical question.
Weight: 1.48 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $560.00
Add To Cart:
Qty :   
BE15M-A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ideal for Reducing Beam Divergence
  • Diffraction-Limited Performance with <λ/4 Wavefront Error Introduced
  • Input Aperture is Threaded to Work with our SM05- and SM1-Threaded Adapters
  • Easy to Mount and Align using our Standard Posts and Mounts

The BE15M-A 15X Galilean Beam Expander provides an ideal solution for expanding or reducing beam diameters. This beam expander has been designed to minimize the telescope length, minimize the introduced wavefront error (<λ/4), and provide diffraction-limited performance (for <Ø1 mm input). The design incorporates a plano-concave singlet to provide the desired divergence and a doublet, which has been computer optimized to balance aberrations and re-collimate the beam. The rotary barrel controls adjustment of the diverging lens with graduations in 50 µm increments. This product is offered with an A (350-650 nm) broadband antireflection coating.

Specifications
  • Expansion: 15X
  • Input Aperture: Ø4.5 mm
  • Input Beam Diameter: 2.25 mm
  • Output Beam Diameter: 32.73 mm
  • Wavelength: 543.8 nm
  • AR Coating: 350 – 650 nm
  • AR Coating Reflectivity: <0.5% Over Coating Range
  • Peak-to-Valley Wavefront Distortion: 0.0163λ
  • RMS Wavefront Distortion: 0.0034λ
  • Wavefront Error: <λ/4
  • Scratch-Dig: 20 – 10
  • Lens Substrates: N-BK7, N-SF5
  • Input Housing Dimension: Ø32.0 mm
  • Output Housing Dimension: Ø59.0 mm
  • Length of Housing: 197 - 215 mm
  • Recommended Mount: KS2, TR2

Related Items for BE15M-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000