Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BFL22-365 - Multimode Fiber, 0.22 NA, Low-OH, Ø365 µm Core, Vis-IR 
Zoom
BFL22-365
Multimode Fiber, 0.22 NA, Low-OH, Ø365 µm Core, Vis-IR
Part Number: BFL22-365 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Meter
RoHS: RoHS Compliant
Pricing:
Qty Unit Price/Unit
1 EACH $16.90
10 EACH $14.37
50 EACH $11.83
Add To Cart:
Qty :   
BFL22-365 Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

This fiber has a pure Silica core, Fluorine Silica cladding and a hard Polymer Buffer. It operates in the broad UV/NIR spectral range of 350 to 2500 nm and it offers reduced static fatigue and lower microbend losses.

Specifications
  • Core Diameter: 365 µm ± 2%
  • Cladding Diameter: 400 µm ± 2%
  • Buffer Diameter: 425 µm ± 3%
  • Coating Diameter: 730 µm ± 5%
  • Stripping Tool: T21S31
  • Numerical Aperture: 0.22 ± 0.02
  • Maximum Energy: 5.4 J/mm2 @ 1064 nm, 1 ms Pulse
  • Maximum Power CW: 1.3 kW/mm2 @1064 nm (CW)
  • Short-Term Bend Radius: 100X Cladding Radius
  • Long-Term Bend Radius: 300X Cladding Radius
  • Operating Temperature: -40 to 150 °C

Related Items for BFL22-365:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000