Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BP1M2-50 - M2 Beam Propagation Analyzer Extension Set for BP209 Beam Profilers, Translation length 50 mm 
BP1M2-50 - M2 Beam Propagation Analyzer Extension Set for BP209 Beam Profilers, Translation length 50 mm
Zoom
BP1M2-50
M2 Beam Propagation Analyzer Extension Set for BP209 Beam Profilers, Translation length 50 mm
Part Number: BP1M2-50 - Ask a technical question Ask a technical question.
Weight: 5.82 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $3,120.00
Add To Cart:
Qty :   
BP1M2-50 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Software Download: Download
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The BP1M2-50 M2 Analysis Extension Set allows automated, motorized, computer controlled M2 analysis with our BP100 Series (sold separately). The Extension Set comprises the motorized translation stage, plus mounting accessories to mount a BP100 Beam Profiler onto the stage and the stage onto a breadboard. The stage is configured for 50mm travel length and is controlled by the M2 software module of the BP100 Series Beam Profiler via RS232. No additional driver is required.

Specifications
  • Translation Stage: VT-80 + Pollux Controller
  • Controller Interface: RS232, Convertible to USB
  • Translation Range: 50 mm
  • Optical Axis Height: 90 mm
  • Wavelength Range: 200-1800nm, According to Beam Profiler Range, Extension Around Nominal Range Allowed
  • M2 Measurement Range: 1.0 - No Upper Limit
  • Typical M2 and k Accuracy: ± 5%, Depending on Optics and Alignment
  • Accepted Beam Diameter for 5% Accuracy:
    • BP104: 20 µm to 2 mm
    • BP109: 20 µm to 4.5 mm
  • Minimum Detectable Divergence Angle: < 0.1 mrad
  • Applicable Light Sources: CW and Pulsed Sources =300 kHz
  • Typical Measurement Time: 20-40 Seconds Depending on Beam Shape and Settings

Related Items for BP1M2-50:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000