Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C1503/M - Kinematic V-Clamp Mount, Metric, One PM4/M Clamping Arm Included  
C1503/M - Kinematic V-Clamp Mount, Metric, One PM4/M Clamping Arm Included
Zoom
C1503/M
Kinematic V-Clamp Mount, Metric, One PM4/M Clamping Arm Included
Part Number: C1503/M - Ask a technical question Ask a technical question.
Weight: 1.45 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $242.00
Add To Cart:
Qty :   
C1503/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • ±3° Pitch & Yaw Adjustment for Easy Beam Pointing
  • Kinematic Design Provides Stability
  • Ø50 mm Maximum/Ø14 mm Minimum Clamping Diameter
  • Compatible with Standard Ø1.5" Mounting Posts

The C1503/M is a Kinematic V-Clamp Mount that provides two axes of precision angular adjustment. This clamp is ideal for mounting a HeNe laser or other large cylindrical objects. The angular adjustments provide control of the beam pointing, while the vertical height can be set by moving the unit along the support post (P-series Post). A series of hardened chromium steel balls and ball seats form a true kinematic mechanism that works with gravity and heavy duty springs to provide long-term stability. Vertical positioning is achieved by sliding the rear clamping mechanism along the length of the Ø1.5" post. The clamping mechanism is actuated with a 5 mm Allen key or balldriver.


Related Items for C1503/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000