|
|
|
| C220MP-B - Mounted Matched Pair, f = 11.0 mm, NA = 0.25, ARC: 650-1050 nm |
|
|
|
| Product Summary: |
Features
- Provides Near Abberation-free for One-to-one Imaging
- Direct Laser Diode to Fiber Coupling
- 600 - 1050 nm AR Coating
This Thorlabs’ matched aspheric pair provide near aberration-free one-to-one imaging. This matched aspheric pair consists of two identical aspheric lenses pre-aligned and mounted in a metal housing with a M11 x 0.5 external thread for ease of mounting.
Specifications
- Numerical Aperture: 0.25
- Coating: B: 650-1050 nm
- Distance of Focal Point from Housing Front: 7.976 mm
- Lenses Used: 352220-B
- Material Corning Glass: ECO-550
- Housing Thread: M11 x 0.5
|
|
|
|
|
|
|