Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

CP06/M - Post-Mountable Cage Plate with Ø1.0" Double Bore, Metric 
CP06/M - Post-Mountable Cage Plate with Ø1.0in Double Bore, Metric
Zoom
CP06/M
Post-Mountable Cage Plate with Ø1.0in Double Bore, Metric
Part Number: CP06/M - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $16.75
Add To Cart:
Qty :   
CP06/M Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Mounts and Centers a Ø25 mm Optic
  • Compatible with 30 mm Cage Systems
  • Nylon-Tipped Setscrew
  • Unpackaged Weight: 24.3 g

For applications where kinematic adjustment is not needed, these fixed mirror holders provide an economical means for securing a mirror or general optical component. This CP06/M cage plate allows for adapting and centering a Ø25 mm mirror into our 30 mm cage system. It features a nylon-tipped setscrew on top and a C-bore on the front.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000