|
|
|
| DJ532-40 - 532 nm, 40 mW, E Pin Code, DPSS Laser |
|
|
|
| Product Summary: |
Features
- 532 nm Output
- 40 mW Output Power
- M9 x 0.5 Threading
- 12 mrad Beam Divergence
- Mounting Flange Available for Compatibility with the TCLDM9 Temperature Controlled Mount
Thorlabs' compact 532 nm Diode-Pumped Solid State (DPSS) green laser diode module is a combination of Nd:YVO4 and KTP crystals pumped by an 808 nm laser diode. The front window consists of a wedged glass filter, which blocks the IR source light and hermitically seals the module. This DPSS laser can be used like any typical semiconductor laser diode, but offers a much smaller beam divergence.
Specifications
- Wavelength (Typ.): 532 nm
- Optical Output Power (Typ.): 40 mW
- Operating Current at Po = 10 mW (Typ.): 330 mA
- Operating Voltage at Po = 10 mW (Typ.): 1.9 Po = 10 mW (Typ.):
- Slope Efficency (Typ.): 0.2 W/A
- Beam Divergence, Full Angle (Typ.): 12 mrad
- Pin Code: E
- LD Reverse Voltage (Max): 2 V
- Operating Temperature: 20 to 25 °C
- Storage Temperature: -30 to 70 °C
|
|
|
|