Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

FGL850S - 2" Square RG850 Colored Glass Filter, 850 nm Longpass  
FGL850S - 2in Square RG850 Colored Glass Filter, 850 nm Longpass
Zoom
FGL850S
2in Square RG850 Colored Glass Filter, 850 nm Longpass
Part Number: FGL850S - Ask a technical question Ask a technical question.
Weight: 0.08 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - exempt13(b)
Price: $72.48
Add To Cart:
Qty :   
FGL850S Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Longpass Region: 850 nm - 1800 nm
  • 2" x 2" Square
  • Fabricated from 2 mm Thick RG850 Schott Glass

This longpass colored glass filter is manufactured from RG850 Schott glass and is intended for use in a wide variety of applications. To mount this 2" x 2" square filter, choose from our selection of fixed filter holders.

Colored glass filters are designed for use with broadband sources. When used with narrowband lasers, fluorescence may occur with some of the substrates at certain wavelengths. For narrowband sources, we recommend our dielectric edgepass filters.

Specifications
  • Longpass Region: 850-1800 nm
  • Material: RG850 Schott Glass
  • Size: 2" x 2"
  • Thickness: 2 mm
  • Surface Quality: 40-20 Scratch-Dig
  • Surface Flatness: < &955; @ 632.8 nm over 1"
  • Tolerance: +0.0/-0.4 mm (Length and Width of Square Filter)
  • Wedge: <3 acrmin
  • Damage Threshold: 30 W/cm2 (Typ.)
  • Clear Aperture: 80%

Related Items for FGL850S:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000