Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

FMP1/M - Fixed Ø1" Optical Mount, Metric 
FMP1/M - Fixed Ø1in Optical Mount, Metric
Zoom
FMP1/M
Fixed Ø1in Optical Mount, Metric
Part Number: FMP1/M - Ask a technical question Ask a technical question.
Weight: 0.02 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $14.70
Add To Cart:
Qty :   
FMP1/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Accomodates Ø25 mm Optics
  • Post-Mountable via M4 Tapped Hole
  • Double Bored for Stable Contact
  • M4 Nylon-Tipped Locking Screw
  • Unpackaged Weight: 7.03 g

For applications where kinematic adjustment is not needed, the FMP1/M fixed mirror holder provides an economical means for securing a mirror or general optical component. Fixed optical mounts are ideal for applications in which the beam direction is controlled by another component. The FMP series of optical mounts are directly compatibly with our mounting posts. The double-bored mounting area provides two lines of stable contact. The rear of the optic rests against a small shoulder, which leads to a clear aperture that is nearly as large as the optic itself.


Related Items for FMP1/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000