Features
- ±90° Angular Displacement Between Two Plates
- Platform with 20 mm Vertical Height Adjustment
- Independently Lockable Plates and Mounting Platform
- Generous Array of Mounting Holes on Platform
The LC1A Swivel Mount is ideal for building 60 mm prism and grating-based systems, such as spectrometers, that require arbitrary angular alignment. The plates and mounting platform of the LC1A are independently lockable. To aid in alignment, there is a scribed scale with 2° increments below the pedestal. The platform has an array of threaded holes, making it easy to mount a variety of optical elements, such as prisms and gratings, as well as our PM3 or PM4 clamping arms.
|