Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LC1A/M - Swivel Mount for 60 mm Cage System, Metric 
LC1A/M - Swivel Mount, 60 mm Cage System,Metric
Zoom
LC1A/M
Swivel Mount, 60 mm Cage System,Metric
Part Number: LC1A/M - Ask a technical question Ask a technical question.
Weight: 1.91 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $210.00
Add To Cart:
Qty :   
LC1A/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • ±90° Angular Displacement Between Two Plates
  • Platform with 20 mm Vertical Height Adjustment
  • Independently Lockable Plates and Mounting Platform
  • Generous Array of Mounting Holes on Platform
  • Unpackaged Weight: 747 g

The LC1A/M Swivel Mount is ideal for building 60 mm prism and grating-based systems, such as spectrometers, that require arbitrary angular alignment. The plates and mounting platform of the LC1A/M are independently lockable. To aid in alignment, there is a scribed scale with 2° increments below the pedestal. The platform has an array of threaded holes, making it easy to mount a variety of optical elements, such as prisms and gratings, as well as our PM3/M or PM4/M clamping arms.


Related Items for LC1A/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000