Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LF4315-UV - f = -100.0 mm, Ø2" UV Fused Silica, - Meniscus Lens, ARC: 290-370 nm  
Zoom
LF4315-UV
f = -100.0 mm, Ø2in UV Fused Silica Negative Meniscus Lens, AR Coating: 290-370 nm
Part Number: LF4315-UV - Ask a technical question Ask a technical question.
Weight: 0.10 lbs / Each
LF4315-UV Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for LF4315-UV:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000