Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LK1006L2 - f=-22 mm, H=12.5 mm, L=25 mm, BK7 Plano-Concave Cylindrical Lens 
Zoom
LK1006L2
Plano-Concave Negative Cylindrical Lenses: Material BK7
Part Number: LK1006L2 - Ask a technical question Ask a technical question.
Weight: 0.04 lbs / Each
RoHS: RoHS Exempt Exempt - Exempt13
Price: Reduced Price: $30.90
Add To Cart:
Qty :   
LK1006L2 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for LK1006L2:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000