Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LMR1 - Lens Mount for Ø1" Optics, One Retaining Ring Included 
LMR1 - Imperial Lens Mount For 1in Optics
Zoom
LMR1
Imperial Lens Mount For 1in Optics
Part Number: LMR1 - Ask a technical question Ask a technical question.
Weight: 0.02 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $15.70
Add To Cart:
Qty :   
LMR1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Accommodates Ø1" Optics
  • Internally Threaded
  • 8-32 Tapped Hole Allows for Mounting to Ø1/2" Posts
  • Secure Optic Between the Back Lip and the Included Retaining Ring
  • Excellent for Fixed Mounting of SM-Threaded Components

The LMR1 traditional fixed optic mount is available diameter optics. It feature internal threading, and comes complete with one retaining ring for securing the optic in place. It has 8-32 tapped holes for mounting to Ø1/2" posts.

Specifications
  • Optic Diameter: Ø1"
  • Max Optic Thickness: 0.28"
  • Clear Aperture: Ø0.90"
  • Optical Height: 0.87"
  • Included Retaining Ring: SM1RR
  • Spanner Wrench: SPW602
  • Unpackaged Weight: 9.07 g

Related Items for LMR1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000