|
|
|
| LMR18/M - Metric, Lens Mount for Ø18 mm Optics, One Retaining Ring Included |
|
|
|
| Product Summary: |
Features
- Accommodates Ø18 mm Optics
- Internally Threaded
- M4 Tapped Hole Allows for Mounting to Ø1/2" Posts
- Secure Optic Between the Back Lip and the Included Retaining Ring
- Excellent for Fixed Mounting of SM-Threaded Components
The LMR18/M traditional fixed optic mount is available diameter optics. It feature internal threading, and comes complete with one retaining ring for securing the optic in place. It has M4 tapped holes for mounting to Ø1/2" posts.
Specifications
- Optic Diameter: Ø18 mm
- Max Optic Thickness: 7.4 mm
- Clear Aperture: Ø15.5 mm
- Optical Height: 19.1 mm
- Included Retaining Ring: SM18RR
- Spanner Wrench: SPW801
- Unpackaged Weight: 7.26 g
|
|
|
|
|
|
|