Features
- Quick and Easy Drop-In Visual Beam Alignment Tool
- Ø1 mm Through Hole
- For use with LMR1 Fixed Lens Holders and SM1 Series Lens Tubes
- Unpackaged Weight: 4.54 g
This alignment tool can be quickly and easily dropped onto one of our fixed lens holder or lens tubes allowing the user to align a visible beam, using the Ø1 mm through-hole in the center. Once the beam is aligned, the tool can be removed without disturbing the alignment. The plate features eight 1 mm engraved concentric circles for optimal visual alignment of the beam when used with our LMR1 series fixed optics mounts and SM1 series lens mounts.
|