Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MB2436 - Aluminum Breadboard, 24" x 36" x 1/2", 1/4"-20 Threaded 
MB2436 - Aluminum Breadboad 24in x 36in x 1/2in, 1/4in-20 Threaded
Zoom
MB2436
Aluminum Breadboad 24in x 36in x 1/2in, 1/4in-20 Threaded
Part Number: MB2436 - Ask a technical question Ask a technical question.
Weight: 40.00 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $690.00
Add To Cart:
Qty :   
MB2436 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 24" x 36" x 1/2"
  • Threading: 1/4”-20 Threads on 1” Centers
  • Five Counterbored Mounting Holes

This solid aluminum, nonmagnetic baseplate provides a convenient and cost-effective platform for assembling prototype optical assemblies, conducting experiments, and mounting small subsystems. They are finished with a black, minimally reflective anodized coating and are through-drilled with a standard 1" hole pattern offset 1/2" from the edges of the board.

This breadboard features four mounting holes, which are counterbored to create an uninterrupted surface for your application. The mounting holes may be used to attach the breadboards to optical tables, other breadboards, mounting posts, brackets, or a variety of other surfaces or mounts.

The four standard mounting holes are located at each corner of the breadboard, inset 1" from each edge. This board has a fifth counterbored mounting hole in the center for added mounting options and stability of heavy loads. Utilizing the center mounting hole reduces stress at the corner mounting holes and increases rigidity when heavy loads are placed on the boards.

Counterbored mounting holes are offset from the threaded holes creating an uninterrupted threaded hole matrix. Because the holes are threaded completely through these breadboards, components can be mounted on both sides at once. Standoff Posts allow the breadboards to be mounted above the surface of an optical tabletop (or breadboard) for access to components on both sides. The breadboards can also be mounted vertically using 90 deg or Vertical Mounting Brackets.

Specifications
  • Material: Solid T6061 Aluminum Alloy
  • Finish: Matte Black Anodized
  • Breadboard Thickness: 0.5”
  • Flatness: ±0.006” over 1 ft2
  • Coating Thickness: 0.00015” - 0.00020”
  • Hole Size and Spacing: 1/4”-20 Tapped Holes on 1” Centers
  • Distance from Edge to First Hole: 0.5” on All Sides
  • Standard Counterbored Holes: 1/4”-20 located at corners - inset 1”

Related Items for MB2436:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000