Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MDF-TXRED - TXRED Excitation, Emission, and Dichroic Filters (Set of 3)  
MDF-TXRED - TXRED Excitation, Emission, and Dichroic Filters (Set of 3)
Zoom
MDF-TXRED
TXRED Excitation, Emission, and Dichroic Filters (Set of 3)
Part Number: MDF-TXRED - Ask a technical question Ask a technical question.
Weight: 0.17 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $625.00
Add To Cart:
Qty :   
MDF-TXRED Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Excitation, Emission, and Dichroic Filters for Fluorescence Imaging
  • Provide >90% Transmission at the desired Wavelength
  • Sharp Cutoff (T < 0.001%) Outside the transmission Band
  • For use with Texas Red (TXRED)
  • Excitation and Emission Filters are Mounted in Black Anodized Housings
  • Dichroic Filters are Unmounted

These excitation, emission, and dichroic filters are designed specifically for use in fluorescence imaging applications. The Ø25 mm excitation and emission filters are mounted in black anodized housings that are 5 mm and 3.5 mm thick, respectively, while the 25.2 mm x 35.6 mm dichroic filters are unmounted.

Filter Design

These Filters are manufactured to high-performance optical specifications and designed durability. They are produced with multiple dielectric layers deposited on a high-precision, fused silica substrate. The substrate is ground and polished to ensure that the highest possible image quality is maintained. These Hard-coated optics produce filter layers that are denser than those obtained from electron beam deposition techniques. The dense filter layers reduce water absorption and greatly enhance durability, stability, and performance of the filter. Each layer is monitored during growth to ensure minimal deviation from design specification thickness, ensuring overall high-quality filter performance. All filters conform to MIL-STD-810F and MIL-C-48497A environmental standards.

Specifications
  • Material: Fused Silica
  • Size: Ø25 mm (Excitation/Emission); 25.2 mm x 35.6 mm (Dichroic)
  • Thickness: 5.0 ± 0.1 mm (Excitation); 3.5 ± 0.1 mm (Emission); 1.05 ± 0.05 mm (Dichroic)
  • Dimensional Tolerance: ±0.1 mm
  • Surface Quality: 60-40 Scratch-Dig
  • Angle of Incidence: 0° ± 5° (Excitation/Emission); 45° ± 1.5° (Dichroic)
  • Fluorophore: Texas Red (TXRED)
  • Excitation: 559 ± 17 nm
  • Emission: 630 ± 34.5 nm
  • Dichroic (Reflection/Transmission): 533 - 580 nm / 595 - 800 nm

Related Items for MDF-TXRED:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000