Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MVL7000 - 18 - 108 mm EFL, f/2.5, for 2/3" Format Cameras 
MVL7000 - 18 - 108 mm EFL, f/2.5, for 2/3in Format Cameras
Zoom
MVL7000
18 - 108 mm EFL, f/2.5, for 2/3in Format Cameras
Part Number: MVL7000 - Ask a technical question Ask a technical question.
Weight: 1.43 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $437.00
Add To Cart:
Qty :   
MVL7000 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Zoom Lens covers 18 – 108 mm Focal Lengths
  • Manual Focus and Aperture Control
  • C-Mount Threaded

The MVL7000 macro lens features a removable close-up lens for imaging between 5"" (130 mm) and 12"" (305 mm). When removed, the MVL7000's minimum object distance is 24"" (610 mm). Due to the weight of the MVL7000, we do not suggest using it with cameras with plastic lens mounts unless the lens is supported by additional hardware. Our DCU cameras feature metal lens mounts, while our DCC cameras have plastic mounts.

Specifications
  • Focal Length: 18 – 108 mm
  • Aperture (Max):f/2.5
  • Min Object Distance: 130 mm (5”)
  • Design Format : 2/3”
  • Field of View (1”): N/A
  • Field of View (2/3”): 27.47° × 20.77° to 4.65° × 3.83°
  • Field of View (1/2”): 19.97° × 15.1° to 3.38° × 2.92°
  • Field of View (1/3”): 14.98° × 11.33° to 2.53° × 1.91°
  • Maximum Magnification: 1.1X at 5" Working Distance
  • Filter Threading: M52 × 0.75
  • Camera Threading: C-Mount (1.00”-32)

Related Items for MVL7000:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000