Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

S130C - Slim Photodiode Power Sensor, Si, 400 - 1100 nm, 500 mW 
S130C - Slim Photodiode Power Sensor, Si, 400 - 1100 nm, 500 mW
Zoom
S130C
Slim Photodiode Power Sensor, Si, 400 - 1100 nm, 500 mW
Part Number: S130C - Ask a technical question Ask a technical question.
Weight: 0.50 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $475.00
Add To Cart:
Qty :   
S130C Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • For Optical Power Measurements in Confined Spaces
  • Very Slim Design: 5 mm Thin On Sensor Side
  • Ø9.5 mm Sensor Aperture
  • Slideable ND Filter Automatically Changes Sensor Power range
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles

The S130C Slim Photodiode Power Sensor is designed to take optical source power measurements in locations where space and accessibility are at a premium. The 5 mm thick Slim Photodiode Sensors can fit between closely space optics, cage systems, and other arrangements where standard power meters may not fit. The NIST-Traceable, calibrated sensors also feature a large Ø9.5 mm sensor aperture and slideable neutral density filter for dual power ranges in one compact device.

Specifications
  • Aperture Size: Ø9.5 mm
  • Wavelength Range: 400 nm – 1100 nm
  • Power Range: 500 pW – 5 mW (Up to 500 mW with filter)
  • Detector Type:Si Photodiode
  • Linearity: ±0.5%
  • Resolution*: 100 pW
  • Measurement Uncertainty**: ±3% (451 nm – 1000 nm), ±5% (over Rest of Range)

*Measured with PM100D console in low bandwidth setting, without filter.
**Beam diameter > 1 mm.


Related Items for S130C:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000