Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

S145C - Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 3 W 
S145C - Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 3 W
Zoom
S145C
Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 3 W
Part Number: S145C - Ask a technical question Ask a technical question.
Weight: 2.00 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $945.00
Add To Cart:
Qty :   
S145C Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • For Beam Shape and Entrance Angle Independent Power Measurements
  • Integrating Sphere Design Acts as a Diffuser with Minimal Power Loss
  • Ø12 mm Input Aperture
  • Removable S120-FC Fiber Adapters (FC/PC and FC/APC) Included
  • Compatible Fiber Adapters: S120-xx Series and S140-BFA Bare Fiber Adapter
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles

The S145C Integrating Sphere Photodiode Power Sensor is the choice for non-uniform, diverging, beam shape and entrance angle independent power measurements. The integrating sphere is ideal for power measurements from fiber sources, as well as off-axis free space sources. It features a large Ø12 mm aperture, SM1(1.035"-40) threaded front connection, enhanced shielding against electromagnetic interference, and an over-heating alert sensor. NIST-traceable data is stored in the sensor connector.

Specifications
  • Aperture Size: Ø12 mm
  • Wavelength Range: 800 nm – 1700 nm
  • Power Range: 1 µW – 3 W
  • Detector Type: InGaAs Photodiode
  • Linearity: ±0.5%
  • Resolution*: 1 nW
  • Measurement Uncertainty**: ±5%

*Measured with PM100D console in low bandwidth settng.
**Beam diameter > 1 mm


Related Items for S145C:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000