Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

S370C - Thermal Power Sensor for YAG Lasers, Volume Absorber, 0.4 - 5.2 µm, 10 W 
S370C - Thermal Power Sensor, Volume Absorber, 0.4 - 5.2 µm, 10 W
Zoom
S370C
Thermal Power Sensor, Volume Absorber, 0.4 - 5.2 µm, 10 W
Part Number: S370C - Ask a technical question Ask a technical question.
Weight: 3.50 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,055.00
Add To Cart:
Qty :   
S370C Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • For Optical Power Measurements on YAG lasers
  • Ideal for Applications with High Peak Powers up to 10 W
  • Ø25 mm Sensor Area
  • Fast Response Time
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles

The S370C Thermal Sensor is designed for YAG pulsed laser sources. The S370C sensor features a Ø25 mm aperture designed for easy alignment of large-spot-size pulsed lasers. This unit is post mountable for free space applications and features NIST-traceable data stored in the sensor connector.

Specifications
  • Aperture Size: Ø25 mm
  • Wavelength Range: 0.40 – 5.2 µm
  • Power Range: 10 mW - 10 W
  • Detector Type: Thermal Volume Absorber
  • Linearity: ±1%
  • Resolution: 250 µW
  • Measurement Uncertainty: ±3% @ 1064 nm; ±5% @ 0.40 – 5.2 µm
  • Response Time: 3 s
  • Cooling: Passive

Related Items for S370C:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000