Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SM05PD6A - Mounted Germanium Photodiode, 800-1800 nm, Cathode Grounded 
SM05PD6A - Mounted Germanium Photodiode, 800-1800 nm, Cathode Grounded
Zoom
SM05PD6A
Mounted Germanium Photodiode, 800-1800 nm, Cathode Grounded
Part Number: SM05PD6A - Ask a technical question Ask a technical question.
Weight: 0.04 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $178.00
Add To Cart:
Qty :   
SM05PD6A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Thorlabs' SM05PD6A is a high-speed Germanium photodiode with a spectral response from 800-1800 nm. This photodiode has a PIN structure that provides fast Rise/Fall Times (5ns) with a bias voltage of 5V. A external SM05 thread on the main body makes the SM05PD6A compatible with all Thorlabs SM05 mounting adapters.

The SM05PD6A is ideal for measuring both pulsed and CW light sources, by absorption of photons or charged particles and generate a flow of current in an external circuit, proportional to the incident power.

Specifications
  • Detector: FDG03
  • Rise/Fall Time: 1400 ns
  • Active Area (Dimensions): 7.1 mm2 (Ø3.0 mm)
  • NEP: 1.0 x 10-12 W/Hz1/2
  • Dark Current: 4.0 µA
  • Spectral Range: 800 - 1800 nm
  • Material: Ge
  • Junction Capacitance: 4 nF @ 1 V

Related Items for SM05PD6A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000