Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SM1FC - FC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Thread  
SM1FC - FC/PC Fiber Adapter Plate with External SM1 (1.035in-40) Thread
Zoom
SM1FC
FC/PC Fiber Adapter Plate with External SM1 (1.035in-40) Thread
Part Number: SM1FC - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $27.00
Add To Cart:
Qty :   
SM1FC Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • SM1-Threaded Disk with FC/PC Receptacle
  • Light Tight When Used with SM1 Lens Tubes
  • Compatible with Many of Our 30 mm Cage Plates
  • Compatible with our DET and PDA Series Detectors
  • Unpackaged Weight: 5.22 g

This Fiber Adapter Plate has two dimples in the front surface so it can be tightened with either the SPW909 or SPW801 spanner wrench. The dimples on the SM1FC do not go all the way through the disk so that the adapter can be used in light tight applications when paired with SM1 lens tubes. This plate has external SM1 (1.035"-40) threads for easy integration into our line of SM1-threaded products.


Related Items for SM1FC:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000