Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SM1PD2A - Mounted UV Enhanced Silicon Photodiode, 200-1100 nm, Cathode Grounded 
SM1PD2A - Mounted UV Enhanced Silicon Photodiode, 200-1100 nm, Cathode Grounded
Zoom
SM1PD2A
Mounted UV Enhanced Silicon Photodiode, 200-1100 nm, Cathode Grounded
Part Number: SM1PD2A - Ask a technical question Ask a technical question.
Weight: 0.19 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $228.00
Add To Cart:
Qty :   
SM1PD2A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Thorlabs' SM1PD2A is a high-speed mounted silicon photodiode with a spectral response from 200 - 1100 nm. This photodiode has a PIN structure that provides fast Rise/Fall Times (20ns) with a bias voltage of -12V. A external SM1 thread on the main body makes the SM1PD2A compatible with all Thorlabs SM1 mounting adapters.

The SM1PD2A is ideal for measuring both pulsed and CW light sources, by absorption of photons or charged particles and generate a flow of current in an external circuit, proportional to the incident power.

Specifications
  • Rise/Fall Time: 45 ns
  • Active Area (Dimensions): 63.6 mm2 (Ø9.0 mm)
  • NEP: 9.1 x 10-14 W/Hz1/2
  • Dark Current: 1.0 µA
  • Spectral Range: 200 - 1100 nm
  • Material: UV Si
  • Junction Capacitance: 1750 pF @ 0V

Related Items for SM1PD2A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000