Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SM3A2 - Adapter with External SM2 Threads and Internal SM3 Threads  
SM3A2 - Adapter with External SM2 Threads and Internal SM3 Threads
Zoom
SM3A2
Adapter with External SM2 Threads and Internal SM3 Threads
Part Number: SM3A2 - Ask a technical question Ask a technical question.
Weight: 0.04 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $29.00
Add To Cart:
Qty :   
SM3A2 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The SM3A2 thread-to-thread adapter contains an internal SM3 (3.035"-40) thread and an external SM2 (2.035"-40) thread. Made of anodized aluminum, it is machined with the two threads connected by a flange and can be placed at the end of a threaded tube. It is typically used to step up or down in lens tube size. The unpackaged weight of this adapter is 15.2 g.


Related Items for SM3A2:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000