Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TR75/M - Ø12.7 mm x 75 mm Stainless Steel Optical Post, M4 Stud, M6-Tapped Hole 
TR75/M - Ø12.7 mm x 75 mm Stainless Steel Optical Post, M4 Stud, M6-Tapped Hole
Zoom
TR75/M
Ø12.7 mm x 75 mm Stainless Steel Optical Post, M4 Stud, M6-Tapped Hole
Part Number: TR75/M - Ask a technical question Ask a technical question.
Weight: 0.16 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $5.42
Add To Cart:
Qty :   
TR75/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • One M4 Tapped Hole at the Top
  • One M6 Tapped Hole at Base
  • Removable M4-Threaded Stud
  • 75 mm Long

This 75 mm long nonmagnetic stainless steel post is precision gorund to Ø12.7 mm. One end has an M6 tapped hole, while the other end has a removable M4-threaded stud. To easily distinguish this metirc post from its imperial counterpart, it has an extra ring-shaped groove at the upper end of the post. A side-located Ø0.13" (Ø3.1 mm) hole is bored straight through the post; a balldriver can be inserted through the hole to provide extra leverage when tightening mounted components.


Related Items for TR75/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000