Features
- Finished Lengths are Tapped on Both Ends with
- Custom Cut and Finished Lengths Available
Thorlabs’ XE25L900/M 900 mm, finished, structural rail is pre-cut with a tolerance of ±0.006". Both ends of the rail are pre-tapped with holes and have a black anodized coating. This rail is maintained in our inventory and can be shipped the same day in the USA or Europe. If our pre-cut lengths do not suit your application, custom lengths from 2.5" - 79" or 50 mm - 2000 mm can also be ordered. |