Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

C028TME-E - f = 5.95 mm, NA = 0.56, Mounted Geltech Aspheric Lens, AR: 3 - 5 µm 
C028TME-E - f = 5.95 mm, NA = 0.56, Mounted Geltech Aspheric Lens, AR: 3 - 5 µm
Zoom
C028TME-E
f = 5.95 mm, NA = 0.56, Mounted Geltech Aspheric Lens, AR: 3 - 5 µm
Part Number: C028TME-E - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $310.00
Add To Cart:
Qty :   
C028TME-E Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

An Aspheric lens focuses or collimates light without introducing spherical aberration into the transmitted wavefront. For monochromatic sources, spherical aberration is often what prevents a single spherical lens from achieving diffraction-limited performance when focusing or collimating light. Thus, an aspheric lens is often the best single element solution for many applications including collimating the output of a fiber or laser diode, coupling light into a fiber, spatial filtering, or imaging light onto a detector. The IR aspheric lens is also ideal for collimating light from MWIR and LWIR lasers, including Quantum Cascade Lasers (QCL).

This molded glass asphere is premounted in a stainless steel lens cell that is engraved with the part number for easy identification. These mounted aspheres have a metric thread that makes them easy to integrate into an optical setup or OEM application. The mounted aspheres are readily adapted to our SM1 series of lens tubes by using our Aspheric Lens Adapters. Mounted aspheres can be used as a drop-in replacement for multi-element microscope objective by combining the lens with our Microscope Objective Adapter Extension Tube.

The Black Diamond-2 material has several advantages over germanium, which is traditionally used for aspheric IR optics. BD-2's coefficient of thermal expansion (CTE) and thermally stable refractive index (n) result in a smaller change in focal length as a function of temperature. While germanium suffers from transmission loss as temperature increases, BD-2 aspheric lenses can be used in environments up to 130 °C. BD-2 is a chalcogenide made up of an amorphous mixture of germanium (28%), antimony (12%), and selenium (60%).

Specifications
  • EFL: 5.95 mm
  • NA: 0.56
  • CA: 7.80 mm
  • WD: 5.0 mm
  • DW: 4.1 µm
  • Glass: BD-2
  • M: Infinite
  • Thread: M10 x 0.5

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | West Coast US US | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000