Part Number | Product Description |
S140-SMA | SMA Fiber Adapter for S140/C Series Power Sensors |
S140A | Sphere Power Sensor, Si, 350 - 1100 nm, 1 W |
S140C | Integrating Sphere Photodiode Power Sensor, Si, 350 - 1100 nm, 1 µW - 500 mW |
S1418 | 14" x 18" Instrumentation Shelf, Imperial Taps |
S1418/M | 14" x 18" Instrumentation Shelf, Metric Taps |
S142C | Integrating Sphere Photodiode Power Sensor, Si, 350 - 1100 nm, 1 µW - 5 W |
S142CL | Large Aperture Integrating Sphere Photodiode Power Sensor, Si, 400 - 1100 nm, 10 µW - 5 W |
S144A | Sphere Power Sensor, InGaAs, 800 - 1700 nm, 1 W |
S144C | Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 1 µW - 500 mW |
S145C | Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 1 µW - 3 W |
S145CL | Large Aperture Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 10 µW - 3 W |
S146C | Integrating Sphere Photodiode Power Sensor, InGaAs, 900 - 1650 nm, 10 µW - 20 W |
S148C | Integrating Sphere Photodiode Power Sensor, Extended InGaAs, 1200 - 2500 nm, 1 µW - 1 W |
S150C | Compact Fiber Photodiode Power Sensor, Si, 350 - 1100 nm, 100 pW - 5 mW |
S150HK | Ø1/2" Mounted Slit, 150 ± 4 µm Wide, 3 mm Long |
S150K | Ø1" Mounted Slit, 150 ± 4 µm Wide, 3 mm Long |
S150LK | Ø1" Mounted Slit, 150 ± 4 µm Wide, 10 mm Long |
S150R | Ø1" Mounted Slit, 150 ± 4 µm Wide, 3 mm Long |
S150RD | Ø1" Mounted Slit, 150 ± 4 µm Wide, 3 mm Long |
S150RH | Ø1" Mounted Slit, 150 ± 4 µm Wide, 3 mm Long |
S150ULK | Ø1/2" Unmounted Slit, 150 ± 4 µm Wide, 10 mm Long |
S151C | Compact Fiber Photodiode Power Sensor, Si, 400 - 1100 nm, 1 nW - 20 mW |
S154C | Compact Fiber Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 100 pW - 3 mW |
S155C | Compact Fiber Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 1 nW - 20 mW |
S15HK | Ø1/2" Mounted Slit, 15 ± 1.5 µm Wide, 3 mm Long |
S15K | Ø1" Mounted Slit, 15 ± 1.5 µm Wide, 3 mm Long |
S15R | Ø1" Mounted Slit, 15 ± 1 µm Wide, 3 mm Long |
S15RD | Ø1" Mounted Slit, 15 ± 1.5 µm Wide, 3 mm Long |
S15RH | Ø1" Mounted Slit, 15 ± 1.5 µm Wide, 3 mm Long |
S170C | Microscope Slide Power Sensor, 350 - 1100 nm, 10 nW - 150 mW |
S171C | Microscope Slide Power Sensor, 400 - 1100 nm, 1 nW - 15 mW |
S175C | Microscope Slide Thermal Power Sensor, 300 nm - 10.6 µm, 100 µW - 2 W |
S180C | Integrating Sphere Photodiode Power Sensor, MCT (HgCdTe), 2.9 - 5.5 µm, 1 µW - 3 W |
S19109 | Lockable 9 Drawer Security Cabinet |
S19228 | 28-Drawer Cabinet |
S19320 | 20-Drawer Cabinet |
S19416 | 16 Drawer Stackable Cabinet |
S19909 | 9 Drawer Stackable Cabinet |
S1A | 16 mm Cage Rod Cross Coupler |
S1FC | Ø1" FC/PC Fiber Adapter Plate Without Threads, Wide Key (2.2 mm) |
S1FC1060 | Fabry-Perot Benchtop Laser Source, 1064 nm, 20.0 mW, FC/PC |
S1FC1310 | Fabry-Perot Benchtop Laser Source, 1310 nm, 1.5 mW, FC/PC |
S1FC1310PM | Fiber-Coupled Laser Source, 1310 nm, 1.5 mW, PM Fiber, FC/PC |
S1FC1550 | Fabry-Perot Benchtop Laser Source, 1550 nm, 1.5 mW, FC/PC |
S1FC1550PM | Fiber-Coupled Laser Source, 1550 nm, 1.5 mW, PM Fiber, FC/PC |
S1FC2 | Ø1" FC/PC Fiber Adapter Plate Without Threads, Narrow Key (2.0 mm) |
S1FC405 | Fabry-Perot Benchtop Laser Source, 405 nm, 8.0 mW, FC/PC |
S1FC473MM | Fiber-Coupled Laser Source, 473 nm, 50.0 mW, MM Fiber, FC/PC |
S1FC635 | Fabry-Perot Benchtop Laser Source, 635 nm, 2.5 mW, FC/PC |
S1FC635PM | Fiber-Coupled Laser Source, 635 nm, 2.5 mW, PM Fiber, FC/PC |
S1FC637 | Fabry-Perot Benchtop Laser Source, 637 nm, 8.0 mW, FC/PC |
S1FC660 | Fabry-Perot Benchtop Laser Source, 660 nm, 15.0 mW, FC/PC |
S1FC675 | Fabry-Perot Benchtop Laser Source, 675 nm, 2.5 mW, FC/PC |
S1FC780 | Fabry-Perot Benchtop Laser Source, 785 nm, 10.0 mW, FC/PC |
S1FC780PM | Fiber-Coupled Laser Source, 785 nm, 6.25 mW, PM Fiber, FC/PC |
S1FC785 | Fabry-Perot Benchtop Laser Source, 785 nm, 20.0 mW, FC/PC |
S1FC808 | Fabry-Perot Benchtop Laser Source, 808 nm, 25.0 mW, FC/PC |
S1FC980 | Fabry-Perot Benchtop Laser Source, 980 nm, 13.0 mW, FC/PC |
S1FCA | Ø1" FC/APC Fiber Adapter Plate Without Threads, Wide Key (2.2 mm) |
S1FCA2 | Ø1" FC/APC Fiber Adapter Plate Without Threads, Narrow Key (2.0 mm) |
S1LDM9 | SM1-Threaded Aluminum Mount for Ø9 mm Laser Diodes |
S1LEDM | SM1-Threaded Mount for TO-18, TO-39, TO-46, or T-1 3/4 LEDs |
S1LM05 | SM1-Threaded Aluminum Mount for TO-5 Laser Diodes |
S1LM38 | SM1-Threaded Aluminum Mount for TO-38 Laser Diodes |
S1LM46 | SM1-Threaded Aluminum Mount for TO-46 Laser Diodes |
S1LM5 | SM1 Series Mount for 5.6mm Laser Diodes |
S1LM56 | SM1-Threaded Aluminum Mount for Ø5.6 mm Laser Diodes |
S1LM9 | SM1-Threaded Mount for Ø5.6 mm and Ø9 mm Laser Diodes |
S1PLDM9 | SM1-Threaded Delrin Mount for Ø9 mm Laser Diodes |
S1PLM05 | SM1-Threaded Delrin Mount for TO-5 Laser Diodes |
S1PLM38 | SM1-Threaded Delrin Mount for TO-38 Laser Diodes |
S1PLM46 | SM1-Threaded Delrin Mount for TO-46 Laser Diodes |
S1PLM56 | SM1-Threaded Delrin Mount for Ø5.6 mm Laser Diodes |
S1SMA | Ø1" SMA Fiber Adapter Plate Without Threads |
S1TM06 | SM1 to M6 x 0.5 Lens Cell Adapter |
S1TM08 | SM1 to M8 x 0.5 Lens Cell Adapter |
S1TM09 | SM1 to M9 x 0.5 Lens Cell Adapter |
S1TM10 | SM1 to M10 x 0.5 Lens Cell Adapter |
S1TM12 | SM1 to M12 x 0.5 Lens Cell Adapter |
S200HK | Ø1/2" Mounted Slit, 200 ± 4 µm Wide, 3 mm Long |
S200K | Ø1" Mounted Slit, 200 ± 4 µm Wide, 3 mm Long |
S200LK | Ø1" Mounted Slit, 200 ± 4 µm Wide, 10 mm Long |
S200QK | Ø1" Mounted Pinhole, 200 ± 6 µm Square, Stainless Steel |
S200R | Ø1" Mounted Slit, 200 ± 4 µm Wide, 3 mm Long |
S200RD | Ø1" Mounted Slit, 200 ± 4 µm Wide, 3 mm Long |
S200RH | Ø1" Mounted Slit, 200 ± 4 µm Wide, 3 mm Long |
S200ULK | Ø1/2" Unmounted Slit, 200 ± 4 µm Wide, 10 mm Long |
S2011 | Adjustable Focus Laser Diode Kit, 635 nm, 4.5 mW |
S2011-EC | Adjustable Focus Laser Diode Kit, 635 nm, 4.5 mW, Metric |
S20HK | Ø1/2" Mounted Slit, 20 ± 2 µm Wide, 3 mm Long |
S20K | Ø1" Mounted Slit, 20 ± 2 µm Wide, 3 mm Long |
S20LK | Ø1" Mounted Slit, 20 ± 2 µm Wide, 10 mm Long |
S20R | Ø1" Mounted Slit, 20 ± 2 µm Wide, 3 mm Long |
S20RD | Ø1" Mounted Slit, 20 ± 2 µm Wide, 3 mm Long |
S20RH | Ø1" Mounted Slit, 20 ± 2 µm Wide, 3 mm Long |
S20ULK | Ø1/2" Unmounted Slit, 20 ± 2 µm Wide, 10 mm Long |
S210 | Optical Power Meter: 10mW - 3W, 250nm to 10.6um |
S210/M | Metric: 3W Optical Power Meter (10mW - 3W) System - 250nm - 10.6um |
S210A | 3 W Thermal Head Only |
S212 | Optical Power Meter: 10mW - 10W, 250nm to 10.6um |
S212/M | Metric: Optical Power Meter (10mW - 10W) System - 250nm - 10.6um |
S212A | 10 W Thermal Head Only |
S213 | Optical Power Meter System with 30W Head |
S213/M | Optical Power Meter System with 30W Head |
S213A | 30 W Thermal Head Only |
S302A | Thermal Power Sensor, Stabilized, 0.19 - 25 µm, 2 W |
S302C | Thermal Power Sensor Head, Surface Absorber, 0.19 - 25 µm, 2 W, Ø12 mm |
S305C | Thermal Power Sensor Head, Surface Absorber, 0.19 - 25 µm, 5 W, Ø10 mm |
S30HK | Ø1/2" Mounted Slit, 30 ± 2 µm Wide, 3 mm Long |
S30K | Ø1" Mounted Slit, 30 ± 2 µm Wide, 3 mm Long |
S30LK | Ø1" Mounted Slit, 30 ± 2 µm Wide, 10 mm Long |
S30R | Ø1" Mounted Slit, 30 ± 2 µm Wide, 3 mm Long |
S30RD | Ø1" Mounted Slit, 30 ± 2 µm Wide, 3 mm Long |
S30RH | Ø1" Mounted Slit, 30 ± 2 µm Wide, 3 mm Long |
S30ULK | Ø1/2" Unmounted Slit, 30 ± 2 µm Wide, 10 mm Long |
S310A | Thermal Power Sensor, Surface Absorber, 0.19 - 25 µm, 10 W |
S310C | Thermal Power Sensor Head, Surface Absorber, 0.19 - 25 µm, 10 W, Ø20 mm |
S314A | Thermal Power Sensor, Surface Absorber, 0.19 - 11 µm, 40 W |
S314C | Thermal Power Sensor Head, Surface Absorber, 0.25 - 11 µm, 40 W, Ø25 mm |
S322A | Thermal Power Sensor, Surface Absorber, 0.25 - 11 µm, 200 W |
S322C | Thermal Power Sensor Head, Surface Absorber, 0.25 - 11 µm, 100 mW - 200 W, Ø25 mm, Fan Cooled |
S350A | Excimer Thermal Sensor Head 10 mW - 40 W, 190 nm - 1.1 µm and 10.6 µm |
S350C | Thermal Power Sensor Head, Surface Absorber, 0.19 - 1.1 µm and 10.6 µm, 10 mW - 40 W, Ø40 mm |
S370A | YAG Thermal Sensor Head 10 mW - 10 W, 400 nm - 5.2 µm |
S370C | Thermal Power Sensor Head, Volume Absorber, 0.4 - 5.2 µm, 10 mW - 10 W, Ø25 mm |
S3A | SR Rod End Swivel Connector, Set of 4 |
S3FC1310 | DFB Benchtop Laser Source, 1310 nm, 1.5 mW, FC/PC |
S3FC1550 | DFB Benchtop Laser Source, 1550 nm, 1.5 mW, FC/PC |
S3FC405 | Fabry-Perot Benchtop Laser Source, 405 nm, 2.0 mW (Min), FC/PC |
S3FC473 | Fabry-Perot Benchtop Laser Source, 473 nm, 5.0 mW (Min), FC/PC |
S3FC488 | Fabry-Perot Benchtop Laser Source, 488 nm, 5.0 mW (Min), FC/PC |
S3FC520 | Fabry-Perot Benchtop Laser Source, 520 nm, 4.0 mW (Min), FC/PC |
S401C | Thermal Power Sensor Head, Surface Absorber, 0.19 - 20 µm, 10 µW - 1 W, Ø10 mm |
S405 | Singlemode Optical Fiber, 400-525 nm |
S405-HP | Single Mode Optical Fiber, 400 - 550 nm, Ø125 µm Cladding |
S405-XP | Single Mode Optical Fiber, 400 - 680 nm, Ø125 µm Cladding |
S405C | Thermal Power Sensor Head, Surface Absorber, 0.19 - 20 µm, 100 µW - 5 W, Ø10 mm |
S40HK | Ø1/2" Mounted Slit, 40 ± 3 µm Wide, 3 mm Long |
S40K | Ø1" Mounted Slit, 40 ± 3 µm Wide, 3 mm Long |
S40LK | Ø1" Mounted Slit, 40 ± 3 µm Wide, 10 mm Long |
S40R | Ø1" Mounted Slit, 40 ± 2 µm Wide, 3 mm Long |
S40RD | Ø1" Mounted Slit, 40 ± 3 µm Wide, 3 mm Long |
S40RH | Ø1" Mounted Slit, 40 ± 3 µm Wide, 3 mm Long |
S40ULK | Ø1/2" Unmounted Slit, 40 ± 3 µm Wide, 10 mm Long |
S415C | Thermal Power Sensor Head, Surface Absorber, 0.19 - 20 µm, 2 mW - 10 W, Ø15 mm |
S425C | Thermal Power Sensor Head, Surface Absorber, 0.19 - 20 µm, 2 mW - 10 W, Ø25.4 mm |
S425C-L | Thermal Power Sensor Head, Surface Absorber, 0.19 - 20 µm, 2 mW - 50 W, Ø25.4 mm |
S440C | Thermal Power Sensor Head, Position Sensing, 0.19 - 20 µm, 0.5 mW - 5 W, 17 mm x 17 mm |
S442C | Thermal Power Sensor Head, Position Sensing, 0.19 - 20 µm, 10 mW - 50 W, Ø17.5 mm |
S460 | Single Mode Fiber 460-600 nm |
S460-HP | Single Mode Optical Fiber, 460 - 600 nm, Ø125 µm Cladding |
S470C | Thermal Power Sensor Head, Volume Absorber, 0.25 - 10.6 µm, 100 µW - 5 W, Ø15 mm |
S4FC1064 | Fabry-Perot Benchtop Laser Source, 1064 nm, 50 mW, FC/PC |
S4FC1310 | Fabry-Perot Benchtop Laser Source, 1310 nm, 50 mW, FC/PC |
S4FC1550 | Fabry-Perot Benchtop Laser Source, 1550 nm, 50 mW, FC/PC |
S4FC473 | Fabry-Perot Benchtop Laser Source, 473 nm, 20 mW (Typ.), FC/PC |
S4FC488 | Fabry-Perot Benchtop Laser Source, 488 nm, 18 mW (Typ.), FC/PC |
S4FC520 | Fabry-Perot Benchtop Laser Source, 520 nm, 15 mW (Typ.), FC/PC |
S4FC637 | Fabry-Perot Benchtop Laser Source, 637 nm, 70 mW (Typ.), FC/PC |
S4FC642 | Fabry-Perot Benchtop Laser Source, 642 nm, 20 mW (Typ.), FC/PC |
S4FC660 | Fabry-Perot Benchtop Laser Source, 660 nm, 50 mW (Typ.), FC/PC |
S4FC685 | Fabry-Perot Benchtop Laser Source, 685 nm, 15 mW (Typ.), FC/PC |
S4FC705 | Fabry-Perot Benchtop Laser Source, 705 nm, 15 mW, FC/PC |
S4FC785 | Fabry-Perot Benchtop Laser Source, 785 nm, 100 mW, FC/PC |
S4FC808 | Fabry-Perot Benchtop Laser Source, 808 nm, 30 mW, FC/PC |
S4FC820 | Fabry-Perot Benchtop Laser Source, 820 nm, 80 mW, FC/PC |
S4FC852 | Fabry-Perot Benchtop Laser Source, 852 nm, 30 mW, FC/PC |
S4FC915 | Fabry-Perot Benchtop Laser Source, 915 nm, 40 mW, FC/PC |
S4FC940 | Fabry-Perot Benchtop Laser Source, 940 nm, 30 mW, FC/PC |
S500HK | Ø1/2" Mounted Slit, 500 ± 10 μm Wide, 3 mm Long |
S500K | Ø1" Mounted Slit, 500 ± 10 μm Wide, 3 mm Long |
S500LK | Ø1" Mounted Slit, 500 ± 10 μm Wide, 10 mm Long |
S500QK | Ø1" Mounted Pinhole, 500 ± 10 µm Square, Stainless Steel |
S500ULK | Ø1/2" Unmounted Slit, 500 ± 10 μm Wide, 10 mm Long |
S50HK | Ø1/2" Mounted Slit, 50 ± 3 µm Wide, 3 mm Long |
S50K | Ø1" Mounted Slit, 50 ± 3 µm Wide, 3 mm Long |
S50LK | Ø1" Mounted Slit, 50 ± 3 µm Wide, 10 mm Long |
S50R | Ø1" Mounted Slit, 50 ± 3 µm Wide, 3 mm Long |
S50RD | Ø1" Mounted Slit, 50 ± 3 µm Wide, 3 mm Long |
S50RH | Ø1" Mounted Slit, 50 ± 2 µm Wide, 3 mm Long |
S50ULK | Ø1/2" Unmounted Slit, 50 ± 3 µm Wide, 10 mm Long |
S5FC1005P | PM Benchtop SLD Source, 1550 nm, 22 mW, 50 nm Bandwidth |
S5FC1005PXL | PM Benchtop SLD Source 1550 nm, 22 mW (Min), 55 nm BW |
S5FC1005S | SM Benchtop SLD Source, 1550 nm, 22 mW, 50 nm Bandwidth |
S5FC1005SXL | SM Benchtop SLD Source, 1550 nm, 22 mW (Min), 55 nm BW |
S5FC1018P | PM Benchtop SLD Source, 1310 nm, 30 mW, 45 nm Bandwidth |
S5FC1018PXL | PM Benchtop SLD Source, 1310 nm, 30 mW (Min), 45 nm Bandwidth (Min) |
S5FC1018S | SM Benchtop SLD Source, 1310 nm, 30 mW, 45 nm Bandwidth |
S5FC1018SXL | SM Benchtop SLD Source, 1310 nm, 30 mW (Min), 45 nm Bandwidth (Min) |
S5FC1021P | PM Benchtop SLD Source, 1310 nm, 12.5 mW, 85 nm Bandwidth |
S5FC1021S | SM Benchtop SLD Source, 1310 nm, 12.5 mW, 85 nm Bandwidth |
S5FC1021SXL | SM Benchtop SLD Source, 1310 nm, 12.5 mW (min), 85 nm BW |
S5FC1050P | PM Benchtop SLD Source, 1050 nm, 8 mW, 50 nm Bandwidth |
S5FC1108S | SM Benchtop SLD Source, 1550 nm, 2.5 mW, 85 nm BW |
S5FC1550P-A2 | PM Benchtop SLD Source, 1550 nm, 2.5 mW, 90 nm Bandwidth |
S5FC1550S-A2 | SM Benchtop SLD Source, 1550 nm, 2.5 mW, 90 nm Bandwidth |
S5HK | Ø1/2" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long |
S5K | Ø1" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long |
S5R | Ø1" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long |
S5RD | Ø1" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long |
S5RH | Ø1" Mounted Slit, 5 ± 1 µm Wide, 3 mm Long |
S630 | Single Mode Optical Fiber, 630-860 nm |
S630-HP | Single Mode Optical Fiber, 630 - 860 nm, Ø125 µm Cladding |
S6FC2000 | Fabry-Perot Benchtop Laser Source, 2000 nm, 15 mW, FC/APC |
S7060 | Laser Diode Socket for 5.6 mm Laser, 3 Pin |
S7060R | Laser Diode Socket for Ø5.6 mm Laser, 3 Pin |
S7060R-P100 | Laser Diode Socket for Ø5.6 mm Laser, 3 Pin, 100 Pack |
S7060R-P25 | Laser Diode Socket for Ø5.6 mm Laser, 3 Pin, 25 Pack |
S7060R-P5 | Laser Diode Socket for Ø5.6 mm Laser, 3 Pin, 5 Pack |
S712 | 7" x 12" Instrumentation Shelf |
S712/M | 177.8 x 304.8mm Instrumentation Shelf |
S75R | Ø1" Mounted Slit, 75 ± 3 µm Wide, 3 mm Long |
S7FC1013S | Semiconductor Optical Amplifier, 1528 - 1562 nm, Polarization Insensitive |
S8058 | Laser Diode Socket for TO-5 Package, 3 Pin |
S805MU1 | 8 MP Monochrome CCD Camera, No Sensor Face Plate, 400 - 700 nm AR Coated Wedged Window, USB 3.0 Interface |
S805MU2 | 8 MP Monochrome CCD Camera, No Sensor Face Plate, 700 - 1100 nm AR Coated Wedged Window, USB 3.0 Interface |
S8060 | Laser Diode Socket for Ø9 mm Laser, 3 Pin |
S8060-4 | Laser Diode Socket for Ø9 mm Laser, 4 Pin |
S8060-4-P5 | Laser Diode Socket for Ø9 mm Laser, 4 Pin, 5 Pack |
S8060-P100 | Laser Diode Socket for Ø9 mm Laser, 3 Pin, 100 Pack |
S8060-P25 | Laser Diode Socket for Ø9 mm Laser, 3 Pin, 25 Pack |
S8060-P5 | Laser Diode Socket for Ø9 mm Laser, 3 Pin, 5 Pack |
S90C | Carbide DualScribe Fiber Optic Scribe |
S90R | Ruby DualScribe Fiber Optic Scribe |
S90W | Diamond Wedge Scribe |
S913 | 9" x 13" Instrumentation Shelf |
S913/M | 228.6 x 330.2mm Instrumentation Shelf |
S913A | 9" x 13" Instrumentation Shelf, 1/4"-20 Taps |
S913A/M | 9" x 13" Instrumentation Shelf, M6 Taps |
S913B | 9" x 13" Isolation Plate |
S9FC1004P | Booster Optical Amplifier, 1530 - 1570 nm, Polarization Maintaining |
S9FC1080P | Booster Optical Amplifier, 1570 - 1610 nm, Polarization Maintaining |
S9FC1082P | Booster Optical Amplifier, 1600 - 1650 nm, Polarization Maintaining |
S9FC1132P | Booster Optical Amplifier, 1290 - 1315 nm, Polarization Maintaining |
S9FC1137P | Booster Optical Amplifier, 1030 - 1070 nm, Polarization Maintaining |
SA1 | Side Hole Adjustment Tool for Polaris Mounts, Ø0.07" Tip, 5/64" (2.0 mm) Hex |
SA200-12B | Scanning Fabry Perot Interferometer, 1275-2000 nm, 1.5 GHz FSR |
SA200-18B | 1800-2500 nm, Mid-IR Scanning Fabry-Perot Interferometer, 1.5 GHz FSR |
SA200-18C | Scanning Fabry-Perot Interferometer, 1800-2600 nm, 1.5 GHz FSR |
SA200-2B | Scanning Fabry-Perot Interferometer, 290-355 nm & 520-545 nm, 1.5 GHz FSR |
SA200-30B | Scanning Fabry-Perot Interferometer, 3000-4400 nm, 1.5 GHz FSR |
SA200-30C | Scanning Fabry-Perot Interferometer, 3000-4400 nm, 1.5 GHz FSR, No Detector |
SA200-3B | Scanning Fabry-Perot Interferometer, 350-535 nm, 1.5 GHz FSR |
SA200-5B | Scanning Fabry Perot Interferometer, 535-820 nm, 1.5 GHz FSR |
SA200-8B | Scanning Fabry Perot Interferometer, 820-1275 nm, 1.5 GHz FSR |
SA201 | Control Box for Scanning Fabry-Perot Interferometers, 120 VAC Power Cord |
SA201-EC | Control Box for Scanning Fabry-Perot Interferometers, 230 VAC Power Cord |
SA201B | Control Box for Scanning Fabry-Perot Interferometers |
SA210-12B | Scanning Fabry-Perot Interferometer, 1275-2000 nm, 10 GHz FSR |
SA210-18B | 1800-2500 nm, Mid-IR Scanning Fabry-Perot Interferometer, 10 GHz FSR |