Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Part NumberProduct Description
GTI25-03NIR Transmission Grating, 300 Grooves/mm, 24.8° Groove Angle, 25 mm x 25 mm
GTI25-03ANIR Transmission Grating, 300 Grooves/mm, 31.7° Groove Angle, 25 mm x 25 mm
GTI2550-03NIR Trans Grating, 300 lines/mm, 24.8° Blaze, 25 mm x 50 mm
GTI2550-03ANIR Trans Grating, 300 lines/mm, 31.7° Blaze, 25 mm x 50 mm
GTI50-03NIR Transmission Grating, 300 Grooves/mm, 24.8° Groove Angle, 50 mm x 50 mm
GTI50-03ANIR Transmission Grating, 300 Grooves/mm, 31.7° Groove Angle, 50 mm x 50 mm
GTR5-MIRMid-IR Rutile Polarizer, Ø5 mm Clear Aperture, 2.2 - 4 µm
GTR8-MIRMid-IR Rutile Polarizer, Ø8 mm Clear Aperture, 2.2 - 4 µm
GTT001Galvo Mount Tip-Tilt Platform Adapter
GTU13-03UV Transmission Grating, 300 Grooves/mm, 8.6° Groove Angle, 12.7 mm x 12.7 mm
GTU13-06UV Transmission Grating, 600 Grooves/mm, 22.0° Groove Angle, 12.7 mm x 12.7 mm
GTU13-08UV Transmission Grating, 830 Grooves/mm, 19.4° Groove Angle, 12.7 mm x 12.7 mm
GTU13-12UV Transmission Grating, 1200 Grooves/mm, 36.9° Groove Angle, 12.7 mm x 12.7 mm
GTU25-03UV Transmission Grating, 300 lines/mm, 8.6° Blaze, 25 mm x 25 mm
GTU25-06UV Transmission Grating, 600 lines/mm, 22° Blaze, 25 mm x 25 mm
GTU50-03UV Transmission Grating, 300 lines/mm, 8.6° Blaze, 50 mm x 50 mm
GTU50-06UV Transmission Grating, 600 lines/mm, 22° Blaze, 50 mm x 50 mm
GTU50-12UV Transmission Grating, 1200 lines/mm, 36.9° Blaze, 50 mm x 50 mm
GVS0011D Galvo System, Silver-Coated Mirror, PSU Not Included
GVS0022D Galvo System, Silver-Coated Mirrors, PSU Not Included
GVS0111D Large Beam (10 mm) Diameter Galvo System, Silver-Coated Mirror, PSU Not Included
GVS011/M1D Large Beam (10 mm) Diameter Galvo System, Silver-Coated Mirror, Metric, PSU Not Included
GVS0122D Large Beam (10 mm) Diameter Galvo System, Silver-Coated Mirrors, PSU Not Included
GVS012/M2D Large Beam (10 mm) Diameter Galvo System, Silver-Coated Mirrors, Metric, PSU Not Included
GVS1011D Galvo System, Gold-Coated Mirror, PSU Not Included
GVS1022D Galvo System, Gold-Coated Mirrors, PSU Not Included
GVS1111D Large Beam (10 mm) Diameter Galvo System, Gold-Coated Mirror, PSU Not Included
GVS111/M1D Large Beam (10 mm) Diameter Galvo System, Gold-Coated Mirror, Metric, PSU Not Included
GVS1122D Large Beam (10 mm) Diameter Galvo System, Gold-Coated Mirrors, PSU Not Included
GVS112/M2D Large Beam (10 mm) Diameter Galvo System, Gold-Coated Mirrors, Metric, PSU Not Included
GVS2011D Galvo System, Broadband Mirror for 400-750 nm (-E02), PSU Not Included
GVS2022D Galvo System, Broadband Mirrors for 400-750 nm (-E02), PSU Not Included
GVS2111D Large Beam (10 mm) Diameter Galvo System, Broadband Mirror (-E02), PSU Not Included
GVS211/M1D Large Beam (10 mm) Diameter Galvo System, Broadband Mirror (-E02), Metric, PSU Not Included
GVS2122D Large Beam (10 mm) Diameter Galvo System, Broadband Mirrors (-E02), PSU Not Included
GVS212/M2D Large Beam (10 mm) Diameter Galvo System, Broadband Mirrors (-E02), Metric, PSU Not Included
GVS3011D Galvo System, Dual Band Mirror for 532/1064 nm (-K13), PSU Not Included
GVS3022D Galvo System, Dual Band Mirrors for 532/1064 nm (-K13), PSU Not Included
GVS3111D Large Beam (10 mm) Diameter Galvo System, Dual Band Mirror 532 nm/1064 nm (-K13), PSU Not Included
GVS311/M1D Large Beam (10 mm) Diameter Galvo System, Dual Band Mirror 532 nm/1064 nm (-K13), Metric, PSU Not Included
GVS3122D Large Beam (10 mm) Diameter Galvo System, Dual Band Mirrors 532 nm/1064 nm (-K13), PSU Not Included
GVS312/M2D Large Beam (10 mm) Diameter Galvo System, Dual Band Mirrors 532 nm/1064 nm (-K13), Metric, PSU Not Included
GVS4111D Large Beam (10 mm) Diameter Galvo System, UV Enhanced Aluminum Mirror, PSU Not Included
GVS411/M1D Large Beam (10 mm) Diameter Galvo System, UV Enhanced Aluminum Mirror, Metric, PSU Not Included
GVS4122D Large Beam (10 mm) Diameter Galvo System, UV Enhanced Aluminum Mirrors, PSU Not Included
GVS412/M2D Large Beam (10 mm) Diameter Galvo System, UV Enhanced Aluminum Mirrors, Metric, PSU Not Included
GVSM0011D Galvo System with Accessories
GVSM001-EC1D Galvo System with Accessories and Imperial Heatsink, 230 V PSU
GVSM001-EC/M1D Galvo System with Accessories and Metric Heatsink, 230 V PSU
GVSM001-US1D Galvo System with Accessories and Imperial Heatsink, 115 V PSU
GVSM001-US/M1D Galvo System with Accessories and Metric Heatsink, 115 V PSU
GVSM001/M1D Galvo System with Metric Accessories
GVSM0022D Galvo System with Accessories
GVSM002-EC2D Galvo System with Accessories and Imperial Heatsink, 230 V PSU
GVSM002-EC/M2D Galvo System with Accessories and Metric Heatsink, 230 V PSU
GVSM002-US2D Galvo System with Accessories and Imperial Heatsink, 115 V PSU
GVSM002-US/M2D Galvo System with Accessories and Metric Heatsink, 115 V PSU
GVSM002/M2D Galvo System with Metric Accessories
H115P2HeNe Laser, 1150 nm, 2.0 mW, Polarized
H152P1HeNe Laser, 1520 nm, 1.0 mW, Polarized
H1CFiberBench Adapter for Ø0.865" Free Space Isolators
H339P2HeNe Laser, 3392 nm, 2.0 mW, Polarized
H4545° Mirror Mount for Ø1" Optics
H45-245 Degree 1" Mirror Holder
H45-50/M45 Degree 50mm Mirror Holder
H45A45° Mirror Mount for Ø1/2" Optics
H45A245 Degree Mirror Holder, 1/2" Optic
H45B245° Mount Assembly for Ø1" Optics
H45CN45° Mount for Ø2" Optics
H45E145° Mount for 1" Elliptical Optics
H45E245° Mount for 2" Elliptical Optics
HAFCFC/PC Bulkhead Adapter, Wide Key (2.2 mm)
HASMASMA Bulkhead Adapter with Lock Nut
HB1060ZPolarizing Fiber for 1064 nm
HB1250GPM Fiber, Design Wavelength: 1300 nm, 6.6 µm MFD
HB1250TDesign Wavelength: 1310 nm, Telecom Optimized PM Fiber, 8.1 - 9.9 µm MFD
HB1480TDesign Wavelength: 1480 nm, Telecom Optimized PM Fiber, 10.1 µm MFD
HB1500GPM Fiber, Design Wavelength: 1550 nm, 7.9 µm MFD
HB1500TDesign Wavelength: 1550 nm, Telecom Optimized PM Fiber, 9.6 - 11.7 µm MFD
HB1550ZPolarizing Fiber for 1550 nm
HB450Design Wavelength: 488 and 514 nm, PM Fiber, 3.6 µm MFD
HB600Design Wavelength: 633 and 688 nm, PM Fiber, 3.2 µm MFD
HB750Design Wavelength: 780 nm, PM Fiber, 4.0 µm MFD
HB800GDesign Wavelength: 830 nm, FOG Optimized PM Fiber, 3.7 - 4.9 µm MFD
HB830ZPolarizing Fiber for 830 nm
HB980TDesign Wavelength: 980 nm, Telecom Optimized PM Fiber, 5.3 - 6.4 µm MFD
HBB001Blank Device Mount for Flexure Stages
HBB002Blank Device Mount for Flexure Stages, Bracket
HBB601APT Blank Device Mount
HBSY051Ø1/2" Harmonic Beamsplitter, Reflects 1064 nm, Transmits 532 nm
HBSY052Ø1/2" Harmonic Beamsplitter, Reflects 532 nm, Transmits 1064 nm
HBSY053Ø1/2" Harmonic Beamsplitter, Reflects 355 nm, Transmits 532 nm and 1064 nm
HBSY0534Ø1/2" Harmonic Beamsplitter, Reflects 266 nm and 355 nm, Transmits 532 nm and 1064 nm
HBSY11Ø1" Harmonic Beamsplitter, Reflects 1064 nm, Transmits 532 nm
HBSY12Ø1" Harmonic Beamsplitter, Reflects 532 nm, Transmits 1064 nm
HBSY13Ø1" Harmonic Beamsplitter, Reflects 355 nm, Transmits 532 nm and 1064 nm
HBSY134Ø1" Harmonic Beamsplitter, Reflects 266 nm and 355 nm, Transmits 532 nm and 1064 nm
HBSY21Ø2" Harmonic Beamsplitter, Reflects 1064 nm, Transmits 532 nm
HBSY22Ø2" Harmonic Beamsplitter, Reflects 532 nm, Transmits 1064 nm
HBSY23Ø2" Harmonic Beamsplitter, Reflects 355 nm, Transmits 532 nm and 1064 nm
HBSY234Ø2" Harmonic Beamsplitter, Reflects 266 nm and 355 nm, Transmits 532 nm and 1064 nm
HC-1060Hollow Core PCF, 1060 nm, Ø10 µm Core
HC-1060-01Hollow Core Photonic Bandgap Fiber, 1060nm
HC-1060-02Hollow Core PCF, 1060 nm, 9.7 ¼m core
HC-1550Hollow Core PCF, 1550 nm, Ø10 µm Core
HC-1550-02Hollow Core PCF, 1550 nm, 10.9 ¼m Core
HC-2000Hollow Core PCF, 2000 nm, Ø14.5 µm Core
HC-440Hollow Core PCF, 440 nm, 4.9 µm Core
HC-440-01Hollow Core PCF, 440 nm, 4.9 ¼m Core
HC-520-01Hollow Core Photonic Bandgap Fiber, 511nm
HC-532-01Hollow Core PCF, 532 nm, 5.3 ¼m Core
HC-580Hollow Core PCF, 555 nm, 4.9 µm Core
HC-580-01Hollow Core PCF, 580 nm, 4.9 ¼m Core
HC-630-01Hollow Core Photonic Bandgap Fiber, 630nm
HC-633Hollow Core PCF, 633 nm, Ø5.1 µm Core
HC-633-01Hollow Core PCF, 630 nm, 5.1 ¼m Core
HC-800Hollow Core PCF, 830 nm, Ø9.5 µm Core
HC-800-01Hollow Core Photonic Bandgap Fiber, 840nm
HC-800-02Hollow Core PCF, 840 nm, 6.8 ¼m Core
HC-800BHollow Core PCF, 800 nm, Ø7.5 µm Core
HC10L-M02Herriott Cell for Absorption Spectroscopy, OPL = 10.5 m, 1/4" OD Tube Fittings
HC10L/M-M02Herriott Cell for Absorption Spectroscopy, OPL = 10.5 m, 6 mm OD Tube Fittings
HC19-1550Hollow Core PCF, 1550 nm, Ø20 µm Core
HC19-1550-01Hollow Core PCF, 1550 nm, 20 ¼m Core
HC19-532-01Hollow Core PCF, 532 nm, 9.2 ¼m Core
HC30L-M02Herriott Cell for Absorption Spectroscopy, OPL = 31.2 m, 1/4" OD Tube Fittings
HC30L/M-M02Herriott Cell for Absorption Spectroscopy, OPL = 31.2 m, 6 mm OD Tube Fittings
HCAFiberBench Wall Plate
HCA3FiberBench Wall Plate, FiberPort Compatible
HCA3-CPFiberBench Wall Plate, 16 mm and 30 mm Cage Plate, Internal SM05 Threads
HCA3-SM05FiberBench Wall Plate, 16 mm Cage System Compatible, Internal SM05 Threads
HCA3-SM1FiberBench Wall Plate, FiberPort Compatible, Internally SM1-Threaded
HCBFiberBench Static Mounting Base
HCFNMount for Adjustable FC Collimator
HCL4-Bolt HeNe Laser to FiberPort Adapter
HCL2Self-Contained HeNe to FiberPort Adapter
HCM2XY Adjustable HeNe Mount for 60 mm Cage System (Imperial)
HCM2/MXY Adjustable HeNe Mount for 60 mm Cage System (Metric)
HCPPost Mounting Bracket for FiberPorts
HCS004Ø4 mm Collimation Package Mount for Multi-Axis Flexure Stages
HCS011Ø11 mm Collimation Package Mount for Multi-Axis Flexure Stages
HCS012Ø12 mm Collimation Package Mount for Multi-Axis Flexure Stages
HCS013RMS-Threaded Flexure Stage Mount
HCS015Ø15 mm Collimation Package Mount for Multi-Axis Flexure Stages
HCS020 SM05-Compatible Flexure Stage Mount
HCS030Flexure Compatible Ø1" Optic Holder
HCS031SM1-Compatible Flexure Stage Mount
HCS108M8-Threaded Aspheric Lens Flexure Stage Mount
HCS109M9-Threaded Aspheric Lens Flexure Stage Mount
HCS112M12-Threaded Aspheric Lens Flexure Stage Mount
HCS208M8-Threaded Thin-Profile Aspheric Lens Flexure Stage Mount
HCS209M9-Threaded Thin-Profile Aspheric Lens Flexure Stage Mount
HCS212M12-Threaded Thin-Profile Aspheric Lens Flexure Stage Mount
HDPS12-EU12-Outlet, Surge-Protected Power Strip, EU Plugs
HDPS12-UK12-Outlet, Surge-Protected Power Strip, UK Plugs
HDPS12-US12-Outlet, Surge-Protected Power Strip, US Plugs
HDPS2424-Outlet, Surge-Protected Power Strip, US Plugs
HDPS24-EU24-Outlet, Surge-Protected Power Strip, EU Plugs
HDPS24-UK24-Outlet, Surge-Protected Power Strip, UK Plugs
HDPS24-US24 Outlet, Surge-Protected Power Strip, US Plugs
HDR50Heavy-Duty Rotation Stage with SM2-Threaded Center Hole, Imperial
HDR50/MHeavy-Duty Rotation Stage with SM2-Threaded Center Hole, Metric
HEP3965Broadband IR Tungsten Bulb, 1900 K, TO-8 Can
HEPMSM1-Threaded Mounting Adapter for HEP3965 Bulb
HFA001Standard Adjustable fiber array holder for Multi-Axis Stages
HFA603APT System Fiber Array Holder, Angular Adjustable
HFB001SMA-Connectorized Fiber Holder for Multi-Axis Stages
HFB002Connectorised Fiber Holder ST
HFB003FC/PC-Connectorized Fiber Holder for Multi-Axis Stages
HFB004FC/PC-Connectorized Fiber Holder for Multi-Axis Stages
HFB005FC/APC-Connectorized Fiber Holder for Multi-Axis Stages
HFB601APT System Connectorised Fiber Holder (SMA)
HFB602APT System Connectorised Fiber Holder (ST)
HFB603APT System Connectorised Fiber Holder (FC/PC)
HFB604APT System Connectorised Fiber Holder (SC)
HFC005Standard Fiber Chuck for Ø200 µm Stripped Fiber
HFC007Side Loading Fiber Chuck for Ø200 µm Stripped Fiber
HFF001Quick-Release Cylindrical Device Mount for Multi-Axis Stages
HFF001/MQuick-Release Cylindrical Device Mount for Multi-Axis Stages, Metric
HFF003Quick-Release Ø150 µm to Ø341 µm Fiber V-Groove for Multi-Axis Stages
HFG001Standard Fiber Chuck Mount
HFG003Adjustable Flexure Fiber Chuck Mount
HFM001Pack of 6 Magnetic Clamps for Multi-Axis Stages
HFP001Polarization-Maintaining Fiber Chuck Mount for Use with HFG001
HFR0011/4" Fiber Chuck Rotation Mount, RMS Threaded (0.800"-36)
HFR007Fiber Rotator for Bare Fiber with 125 µm Cladding Diameter
HFS001Strain Relief Clamp for Fiber Optic Cables for Multi-Axis Stages
HFV001Standard V-Groove Fiber Holder for Multi-Axis Stages
HFV002Tapered V-Groove Fiber Holder for Multi-Axis Stages
HFV004Inverted Vacuum Fiber Holder
HFV601APT System Standard V-Groove Fiber Holder
HGI003Flexure Compatible GRIN Lens Holder
HGP005HeNe Laser, 543 nm, 0.5 mW, Polarized
HGR005HeNe Laser, 543 nm, 0.5 mW, Random
HGR020HeNe Laser, 543 nm, 2.0 mW, Random
HI1060-1010 m of HI1060 with Ø900 µm Jacket, Ø125 µm Cladding
HI1060-100100 m of HI1060 with Ø900 µm Jacket, Ø125 µm Cladding
HI1060-J9HI1060 with Ø900 µm Jacket, Ø125 µm Cladding
HI1060-J9-PVCSingle Mode Optical Fiber with Ø900 µm PVC Jacket, Ø125 µm Cladding
HI980-1010 m of HI980 with Ø900 µm Jacket, Ø125 µm Cladding
HI980-100100 m of HI980 with Ø900 µm Jacket, Ø125 µm Cladding
HI980-J9HI1980 with Ø900 µm Jacket, Ø125 µm Cladding
HK0500.050" (1.3 mm) Hex Keys, 10 Pack
HK050NM0.050" (1.3 mm) Non-Magnetic Hex Key
HK116NM1/16" Non-Magnetic Hex Key
HK18NM1/8" Non-Magnetic Hex Key
HK2A98220-Piece Hex Key Kit, Imperial
HK2B88190-Piece Hex Key Kit, Metric
HK316NM3/16" Non-Magnetic Hex Key
HK332NM3/32" Non-Magnetic Hex Key
HK532NM5/32" Non-Magnetic Hex Key
HK564NM5/64" Non-Magnetic Hex Key
HK764NM7/64" Non-Magnetic Hex Key
HK964NM9/64" Non-Magnetic Hex Key
HKM15NM1.5 mm Non-Magnetic Hex Key
HKM20NM2.0 mm Non-Magnetic Hex Key
HKM25NM2.5 mm Non-Magnetic Hex Key
HKM30NM3.0 mm Non-Magnetic Hex Key
HKM40NM4.0 mm Non-Magnetic Hex Key
HKM50NM5.0 mm Non-Magnetic Hex Key
HKTS-0500.050" (1.3 mm) Hex Key Thumbscrew, 4 Pack
HKTS-1.5M1.5 mm Hex Key Thumbscrew, 4 Pack
HKTS-1/81/8" Hex Key Thumbscrew, 4 Pack
HKTS-2.5M2.5 mm Hex Key Thumbscrew, 4 Pack
HKTS-3/163/16" Hex Key Thumbscrew, 4 Pack
HKTS-3M3 mm Hex Key Thumbscrew, 4 Pack
HKTS-5/645/64" (2 mm) Hex Key Thumbscrew, 4 Pack
HKTS-5M5 mm Hex Key Thumbscrew, 4 Pack
HKTS-9/649/64" Hex Key Thumbscrew, 4 Pack
HKTS-KITHex Key Thumbscrew 5-Piece Kit (0.050", 5/64", 1/8", 9/64", and 3/16")
HKTS-KIT/MHex Key Thumbscrew 6-Piece Kit (1.3 mm, 1.5 mm, 2 mm, 2.5 mm, 3 mm, 5 mm)
HL40023MG404 nm, 400 mW, Ø5.6 mm, G Pin code, Opnext Laser Diode
HL6312G635 nm, 5 mW, Ø9 mm, A Pin Code, Laser Diode
HL63133DG637 nm, 170 mW, Ø5.6 mm, G Pin Code, Laser Diode
HL63142DG637 nm, 100 mW, Ø5.6 mm, A Pin Code, Laser Diode
HL6314MG635 nm, 3 mW, Ø5.6 mm, A Pin Code, Hitachi Laser Diode
HL63163DG633 nm, 100 mW, Ø5.6 mm, G Pin Code, Laser Diode
HL6316G635nm, 3mW Hitachi Diode 9mm Package
HL6320G635 nm, 10 mW, Ø9 mm, A Pin Code, Laser Diode
HL6322G635 nm, 15 mW, Ø9 mm, A Pin Code, Laser Diode
HL6323MG639 nm, 30 mW, Ø5.6 mm, A Pin Code, Laser Diode
HL6335G635 nm, 5 mW, Ø9 mm, A Pin Code, Hitachi Laser Diode
HL6344G635 nm, 10 mW, Ø9 mm, A Pin Code, Hitachi Laser Diode
HL6358MG639 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode
HL6360MG639 nm, 20 mW, Ø5.6 mm, A Pin Code, Opnext Laser Diode
HL6362MG640 nm, 40 mW, Ø5.6 mm, A Pin Code, Laser Diode
HL6364DG642 nm, 60 mW, Ø5.6 mm, A Pin Code, Laser Diode
HL6366DG642 nm, 80 mW, Ø5.6 mm, A Pin Code, Laser Diode
HL6385DG642 nm, 150 mW, Ø5.6 mm, H Pin Code, Laser Diode
HL6388MG637 nm, 250 mW, Ø5.6 mm, H Pin Code, MM, Laser Diode