Page  57 58 59 60 61 62 63 64 65 66
Part NumberProduct Description
LCPX160 mm Translating Cage Segment Plate, 8-32 Tap
LCPX1/M60 mm Translating Cage Segment Plate, M4 Tap
LCPY1Olympus BX and IX Microscope Trans-Illumination Port Adapter, Male D2Y Dovetail, Internal SM2 Threads, 60 mm Cage Compatibility, 8-32 Tap
LCPY1/MOlympus BX and IX Microscope Trans-Illumination Port Adapter, Male D2Y Dovetail, Internal SM2 Threads, 60 mm Cage Compatibility, M4 Tap
LCPY2Olympus BX or IX Microscope Trinocular Port Adapter, Male D5Y Dovetail, Internal SM30 Threads, 30 mm Cage Compatibility
LCPY3Olympus BX or IX Microscope Trinocular Adapter, Female D5Y Dovetail, 30 mm and 60 mm Cage Compatiblity
LCPZ1Zeiss Axioskop Microscope Condenser Adapter, Internal SM2 Threads, 60 mm Cage Compatibility
LCPZ2Zeiss Axioskop Microscope Trinocular Adapter, Internal SM2 Threads, 60 mm Cage Compatibility
LCR-1-IR1Liquid Crystal Variable Retarder, Ø10.0 mm Clear Aperture, 950 - 1650 nm
LCR-1-NIRLiquid Crystal Variable Retarder, Ø10.0 mm Clear Aperture, 650 - 950 nm
LCR-1-VISLiquid Crystal Variable Retarder, Ø10.0 mm Clear Aperture, 450 - 650 nm
LCR1-532LC Polarization Rotator, 532 nm
LCR1-633LC Polarization Rotator, 633 nm
LCRM260 mm Cage Rotation Mount for Ø2" Optics, 8-32 Tap
LCRM2/M60 mm Cage Rotation Mount for Ø2" Optics, M4 x 0.7 Tap
LCRM2A60 mm Cage Rotation Mount for Ø2" Optics, 8-32 Tap
LCRM2A/M60 mm Cage Rotation Mount for Ø2" Optics, M4 x 0.7 Tap
LD1100Constant Power LD Driver for A, B, D, and F Pin Styles, 250 mA Max
LD1101Constant Power LD Driver for C, D, and F Pin Styles, 250 mA Max
LD1170N-BK7 Bi-Concave Lens, Ø25.4 mm, f = -75.0 mm, Uncoated
LD1170-AN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -75.0 mm, ARC: 350-700 nm
LD1170-A-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-75 mm, ARC: 350-700 nm
LD1170-BN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -75.0 mm, ARC: 650-1050 nm
LD1170-B-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-75 mm, ARC: 650-1050 nm
LD1170-CN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -75.0 mm, ARC: 1050-1700 nm
LD1170-C-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-75 mm, ARC: 1050-1700 nm
LD1170-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-75 mm, Uncoated
LD1255Laser Diode Driver, 250mA Precision Constant Current
LD1255-CABLD1255R Power Supply Cable
LD1255-SUPPLYCable and LDS12B Power Supply Bundle for LD1255R Driver and PDAPC Series Photodetectors
LD1255PLD1255R Optical Table Mounting Plate
LD1255R250 mA Precision Constant Current Laser Driver, RoHS Compliant
LD1357N-BK7 Bi-Concave Lens, Ø12.7 mm, f = -50.0 mm, Uncoated
LD1357-AN-BK7 Bi-Concave Lens, Ø12.7 mm, f = -50.0 mm, ARC: 350-700 nm
LD1357-A-MLØ1/2" N-BK7 Bi-Concave Lens, SM05-Mounted, f =-50 mm, ARC: 350-700 nm
LD1357-BN-BK7 Bi-Concave Lens, Ø12.7 mm, f = -50.0 mm, ARC: 650-1050 nm
LD1357-B-MLØ1/2" N-BK7 Bi-Concave Lens, SM05-Mounted, f =-50 mm, ARC: 650-1050 nm
LD1357-CN-BK7 Bi-Concave Lens, Ø12.7 mm, f = -50.0 mm, ARC: 1050-1700 nm
LD1357-C-MLØ1/2" N-BK7 Bi-Concave Lens, SM05-Mounted, f =-50 mm, ARC: 1050-1700 nm
LD1357-MLØ1/2" N-BK7 Bi-Concave Lens, SM05-Mounted, f =-50 mm, Uncoated
LD1464N-BK7 Bi-Concave Lens, Ø25.4 mm, f = -50.0 mm, Uncoated
LD1464-AN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -50.0 mm, ARC: 350-700 nm
LD1464-A-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-50 mm, ARC: 350-700 nm
LD1464-BN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -50.0 mm, ARC: 650-1050 nm
LD1464-B-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-50 mm, ARC: 650-1050 nm
LD1464-CN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -50.0 mm, ARC: 1050-1700 nm
LD1464-C-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-50 mm, ARC: 1050-1700 nm
LD1464-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-50 mm, Uncoated
LD1569BK7 Bi-Concave Lens, Dia = 12.7mm, f = -25.0mm
LD1569-ABK7 A Coated Bi-Concave Lens, Dia = 12.70mm, f = -25.00mm
LD1569-BBK7 B Coated Bi-Concave Lens, Dia = 12.70mm, f = -25.00mm
LD1569-CBK7 C Coated Bi-Concave Lens, Dia = 12.70mm, f = -25.00mm
LD1613N-BK7 Bi-Concave Lens, Ø25.4 mm, f = -100.0 mm, Uncoated
LD1613-AN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -100.0 mm, ARC: 350-700 nm
LD1613-A-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-100 mm, ARC: 350-700 nm
LD1613-BN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -100.0 mm, ARC: 650-1050 nm
LD1613-B-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-100 mm, ARC: 650-1050 nm
LD1613-CN-BK7 Bi-Concave Lens, Ø25.4 mm, f = -100.0 mm, ARC: 1050-1700 nm
LD1613-C-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-100 mm, ARC: 1050-1700 nm
LD1613-MLØ1" N-BK7 Bi-Concave Lens, SM1-Mounted, f =-100 mm, Uncoated
LD1903BK7 Bi-Concave Lens, Dia = 12.7mm, f = -30.0mm
LD1903-ABK7 A Coated Bi-Concave Lens, Dia = 12.70mm, f = -30.00mm
LD1903-BBK7 B Coated Bi-Concave Lens, Dia = 12.70mm, f = -30.00mm
LD1903-CBK7 C Coated Bi-Concave Lens, Dia = 12.70mm, f = -30.00mm
LD2000100 mA APC Diode Laser Driver, DC - 10kHz Modulation
LD2000R100 mA APC Diode Laser Driver, DC - 10 kHz Modulation, RoHS Compliant
LD2060N-SF11 Bi-Concave Lens, Ø12.7 mm, f = -15.0 mm, Uncoated
LD2060-AN-SF11 Bi-Concave Lens, Ø12.7 mm, f = -15.0 mm, ARC: 350-700 nm
LD2060-BN-SF11 Bi-Concave Lens, Ø12.7 mm, f = -15.0 mm, ARC: 650-1050 nm
LD2060-CN-SF11 Bi-Concave Lens, Ø12.7 mm, f = -15.0 mm, ARC: 1050-1700 nm
LD2181SF11 Bi-Concave Lens
LD2181-ASF11 Bi-Concave Lens, A COATING: WAVELENGTH 350-650nm
LD2181-BSF11 Bi-Concave Lens, B COATING: WAVELENGTH 650-1050nm
LD2181-CSF11 Bi-Concave Lens, C COATING: WAVELENGTH 1050-1580nm
LD2297N-SF11 Bi-Concave Lens, Ø25.4 mm, f = -25.0 mm, Uncoated
LD2297-AN-SF11 Bi-Concave Lens, Ø25.4 mm, f = -25.0 mm, ARC: 350-700 nm
LD2297-BN-SF11 Bi-Concave Lens, Ø25.4 mm, f = -25.0 mm, ARC: 650-1050 nm
LD2297-CN-SF11 Bi-Concave Lens, Ø25.4 mm, f = -25.0 mm, ARC: 1050-1700 nm
LD2568N-SF11 Bi-Concave Lens, Ø9 mm, f = -9.0 mm, Uncoated
LD2568-AN-SF11 Bi-Concave Lens, Ø9 mm, f = -9.0 mm, ARC: 350-700 nm
LD2568-BN-SF11 Bi-Concave Lens, Ø9 mm, f = -9.0 mm, ARC: 650-1050 nm
LD2568-CN-SF11 Bi-Concave Lens, Ø9 mm, f = -9.0 mm, ARC: 1050-1700 nm
LD2746N-SF11 Bi-Concave Lens, Ø6 mm, f = -6.0 mm, Uncoated
LD2746-AN-SF11 Bi-Concave Lens, Ø6 mm, f = -6.0 mm, ARC: 350-700 nm
LD2746-BN-SF11 Bi-Concave Lens, Ø6 mm, f = -6.0 mm, ARC: 650-1050 nm
LD2746-CN-SF11 Bi-Concave Lens, Ø6 mm, f = -6.0 mm, ARC: 1050-1700 nm
LD2799SF11 Bi-Concave Lens
LD2799-ASF11 Bi-Concave Lens, A COATING: WAVELENGTH 350-650nm
LD2799-BSF11 Bi-Concave Lens, B COATING: WAVELENGTH 650-1050nm
LD2799-CSF11 Bi-Concave Lens, C COATING: WAVELENGTH 1050-1580nm
LD3000RLaser Diode Driver, 2.5 A Constant Current
LD4014f = -18.0 mm, Ø9 mm UV Fused Silica Bi-Concave Lens, Uncoated
LD4014-UVf = -18.1 mm, Ø9 mm UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4103f = -100.0 mm, Ø1" UV Fused Silica Bi-Concave Lens, Uncoated
LD4103-UVf = -100.3 mm, Ø1" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4148f = -12.0 mm, Ø6 mm UV Fused Silica Bi-Concave Lens, Uncoated
LD4148-UVf = -12.0 mm, Ø6 mm UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4269f = -30.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, Uncoated
LD4269-UVf = -30.1 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4271f = -9.0 mm, Ø9 mm UV Fused Silica Bi-Concave Lens, Uncoated
LD4271-UVf = -9.0 mm, Ø9 mm UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4293f = -50.0 mm, Ø1" UV Fused Silica Bi-Concave Lens, Uncoated
LD4293-UVf = -50.2 mm, Ø1" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4511f = -50.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, Uncoated
LD4511-UVf = -50.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, AR Coating: 290 - 370 nm
LD4650f = -25.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, Uncoated
LD4650-UVf = -25.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, AR Coating: 290 - 370 nm
LD4735f = -75.0 mm, Ø1" UV Fused Silica Bi-Concave Lens, Uncoated
LD4735-UVf = -75.3 mm, Ø1" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4771f = -15.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, Uncoated
LD4771-UVf = -15.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4797f = -6.0 mm, Ø6 mm UV Fused Silica Bi-Concave Lens, Uncoated
LD4797-UVf = -6.0 mm, Ø6 mm UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD4931f = -25.0 mm, Ø1" UV Fused Silica Bi-Concave Lens, Uncoated
LD4931-UVf = -25.1 mm, Ø1" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm
LD5138Ø1" CaF₂ Bi-Concave Lens, f = -30.0 mm, Uncoated
LD5138-EØ1" CaF2 Bi-Concave Lens, f = -30.0 mm, AR-Coated: 3 - 5 µm
LD5138-E1Ø1" CaF₂ Bi-Concave Lens, f = -30.0 mm, AR-Coated: 2 - 5 µm
LD5313Ø1" CaF₂ Bi-Concave Lens, f = -50.0 mm, Uncoated
LD5313-EØ1" CaF2 Bi-Concave Lens, f = -50.0 mm, AR-Coated: 3 - 5 µm
LD5313-E1Ø1" CaF₂ Bi-Concave Lens, f = -50.0 mm, AR-Coated: 2 - 5 µm
LD5451Ø1/2" CaF₂ Bi-Concave Lens, f = -15.0 mm, Uncoated
LD5451-EØ1/2" CaF2 Bi-Concave Lens, f = -15.0 mm, AR-Coated: 2 - 5 µm
LD5451-E1Ø1/2" CaF₂ Bi-Concave Lens, f = -15.0 mm, AR-Coated: 2 - 5 µm
LD5788Ø1/2" CaF₂ Bi-Concave Lens, f = -25.0 mm, Uncoated
LD5788-EØ1/2" CaF2 Bi-Concave Lens, f = -25.0 mm, AR-Coated: 3 - 5 µm
LD5788-E1Ø1/2" CaF₂ Bi-Concave Lens, f = -25.0 mm, AR-Coated: 2 - 5 µm
LD7071-E3Ø1" ZnSe Bi-Concave Lens, f = -100.0 mm, AR-Coated: 7-12 µm
LD7071-FØ1" ZnSe Bi-Concave Lens, f = -100.0 mm, AR-Coated: 8-12 µm
LD7503-E3Ø1" ZnSe Bi-Concave Lens, f = -50.0 mm, AR-Coated: 7-12 µm
LD7503-FØ1" ZnSe Bi-Concave Lens, f = -50.0 mm, AR-Coated: 8-12 µm
LD7671-E3Ø1" ZnSe Bi-Concave Lens, f = -25.4 mm, AR-Coated: 7-12 µm
LD7671-FØ1" ZnSe Bi-Concave Lens, f = -25.4 mm, AR-Coated: 8-12 µm
LD785-SE400785 nm, 400 mW, Ø9 mm, E Pin Code, Laser Diode
LD785-SEV300785 nm, 300 mW, Ø9 mm TO Can, E Pin Code, VHG Wavelength-Stabilized Single-Frequency Laser Diode
LD785-SH300785 nm, 300 mW, Ø9 mm, H Pin Code, Laser Diode
LD7877-E3Ø1" ZnSe Bi-Concave Lens, f = -75.0 mm, AR-Coated: 7-12 µm
LD7877-FØ1" ZnSe Bi-Concave Lens, f = -75.0 mm, AR-Coated: 8-12 µm
LD7902-E3Ø1" ZnSe Bi-Concave Lens, f = -200.0 mm, AR-Coated: 7-12 µm
LD7902-FØ1" ZnSe Bi-Concave Lens, f = -200.0 mm, AR-Coated: 8-12 µm
LD808-SA100808 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode
LD808-SA60808 nm, 60 mW, Ø5.6 mm, A Pin Code, Laser Diode
LD808-SE500808 nm, 500 mW, Ø9 mm, E Pin Code, Laser Diode
LD808-SEV500808 nm, 500 mW, Ø9 mm TO Can, E Pin Code, VHG Wavelength-Stabilized Single-Frequency Laser Diode
LD830-MA1W830 nm, 1 W, Ø9 mm, A Pin Code, MM, Laser Diode
LD830-ME2W830 nm, 2 W, Ø9 mm, E Pin Code, MM, Laser Diode
LD830-SE650830 nm, 650 mW, Ø9 mm, E Pin Code, Laser Diode
LD852-SE600852 nm, 600 mW, Ø9 mm, E Pin Code, Laser Diode
LD852-SEV600852 nm, 600 mW, Ø9 mm TO Can, E Pin Code, VHG Wavelength-Stabilized Single-Frequency Laser Diode
LDC1300BLaser Diode Controller for Butterfly Packages
LDC1300DLaser Diode Controller for DIL (Dual In-Line) Packages
LDC20002 A Laser Diode Controller, -100/120 VAC
LDC2000-EC2 A Laser Diode Controller, -230 VAC
LDC200CVBenchtop LD Current Controller, ±20 mA
LDC200VLaser Diode Current Controller, ±20 mA, for VCSELs
LDC201CUBenchtop LD Current Controller, ±100 mA
LDC201UBenchtop Laser Diode Current Controller, ±100 mA, ultra low noise
LDC202Benchtop Laser Diode Current Controller, ±200 mA
LDC202BBenchtop Laser Diode Current Controller ±200 mA HV
LDC202CBenchtop LD Current Controller, ±200 mA HV
LDC205Benchtop Laser Diode Current Controller, ±500 mA, 110-120VAC
LDC205BBenchtop Laser Diode Current Controller ±500 mA HV
LDC205CBenchtop LD Current Controller, ±500 mA HV
LDC210Benchtop Laser Diode Current Controller, ±1 A
LDC210BBenchtop Laser Diode Current Controller, ±1 A HV
LDC210CBenchtop LD Current Controller, ±1 A HV
LDC220Benchtop Laser Diode Current Controller, ±2 A
LDC220CBenchtop LD Current Controller, ±2 A
LDC240CBenchtop LD Current Controller, ±4 A
LDC2500BTapered Amplifier Current and TEC Controller, 2.5 A, 14-Pin Butterfly Package
LDC340Benchtop Dual Current Range Laser Diode Controller, ±1A / ±4A
LDC340-IEEEBenchtop Dual Current Range Laser Diode Controller, ±1A / ±4A, IEEE 488.2
LDC400Large-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat Cleaves
LDC4005Benchtop Laser Diode Controller, 5 A / 12 V
LDC400ALarge-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat and Angled Cleaves
LDC401Large-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat Cleaves
LDC401ALarge-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat and Angled Cleaves
LDC4020Benchtop Laser Diode Controller, 20 A / 11 V
LDC450BLarge-Diameter Fiber Cleaver, Portable, Ø200 µm to Ø800 µm Cladding, Flat Cleaves
LDC500Laser Controller, 500 mA, 110-120 VAC
LDC500-ECLaser Controller, 500 mA, 220-240 VAC
LDC8001PRO8000 Laser Diode Current Control Module, ±100 mA, 1 Slot Wide
LDC8002PRO8000 Laser Diode Current Control Module, ±200 mA, 1 Slot Wide
LDC8005PRO8000 Laser Diode Current Control Module, ±500 mA, 1 Slot Wide
LDC8010PRO8000 Laser Diode Current Control Module, ±1 A, 1 Slot Wide
LDC8020PRO8000 Laser Diode Current Control Module, ±2 A, 1 Slot Wide
LDC8040PRO8000 Laser Diode Current Control Module, ±4 A, 1 Slot Wide
LDC8080PRO8000 Laser Diode Current Control Module, ±8 A, 2 Slots Wide
LDCASAdjustable Stop for LDC401(A) Fiber Cleavers
LDCCKDigital Microscope for LDC Series Fiber Cleavers
LDCCMDigital Microscope and Tablet Mount for LDC401 and LDC401A Fiber Cleavers
LDCM1Passive Thermal Mount for One-Tab C-Mount Diode Lasers
LDCM1/MPassive Thermal Mount for One-Tab C-Mount Diode Lasers, Metric
LDH3-P130 mm Cage Plate Collimation Mount for TO-3 Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses
LDH3-P1/M30 mm Cage Plate Collimation Mount for TO-3 Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap
LDH56-P230 mm Cage Plate Collimation Mount for Ø5.6 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses
LDH56-P2/M30 mm Cage Plate Collimation Mount for Ø5.6 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap
LDH9-P19 mm and 5.6 mm Laser Collimation Kit Package (Optics & Diodes Sold Separately)
LDH9-P1/M9 mm and 5.6 mm Laser Collimation Package (Optics & Diodes Sold Separately)
LDH9-P230 mm Cage Plate Collimation Mount for Ø9 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses
LDH9-P2/M30 mm Cage Plate Collimation Mount for Ø9 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap
LDM1550Compact Laser Diode Module with Shutter, 1550 nm, 4.5 mW
LDM21TE-Cooled Mount for Ø5.6 and Ø9.0 mm Laser Diodes with A/B/C/D/E/H Pin Codes, 8-32 Taps
LDM21/MTE-Cooled Mount for Ø5.6 and Ø9.0 mm Laser Diodes with A/B/C/D/E/H Pin Codes, M4 x 0.7 Taps
LDM38TE-Cooled Mount for Ø3.8 mm Laser Diodes with G Pin Code, 1/4"-20 Taps
LDM38/MTE-Cooled Mount for Ø3.8 mm Laser Diodes with G Pin Code, M6 Taps
LDM405Compact Laser Diode Module with Shutter, 405 nm, 4.0 mW
LDM56TE-Cooled Mount for Ø5.6 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, 1/4"-20 Taps
LDM56/MTE-Cooled Mount for Ø5.6 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, M6 Taps
LDM56DJDPSS Laser Mounting Flange for LDM56(/M) Laser Diode Mount
LDM56FTE-Cooled Mount for Ø5.6 mm Laser Diodes with F or G Pin Codes, 1/4"-20 Taps
LDM56F/MTE-Cooled Mount for Ø5.6 mm Laser Diodes with F or G Pin Codes, M6 Taps
LDM635Compact Laser Diode Module with Shutter, 635 nm, 4.0 mW
LDM670Compact Laser Diode Module with Shutter, 670 nm, 5.5 mW
LDM785Compact Laser Diode Module with Shutter, 785 nm, 20 mW
LDM850Compact Laser Diode Module with Shutter, 850 nm, 20 mW
LDM90TE-Cooled Mount for Ø9.0 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, 1/4"-20 Taps
LDM90/MTE-Cooled Mount for Ø9.0 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, M6 Taps
LDM9LPLD/TEC Mount for Thorlabs Fiber-Pigtailed Laser Diodes
LDM9TLaser Diode Mount with Integrated Temperature Controller
LDM9T/MLaser Diode Mount with Integrated Temperature Controller, Metric
LDMC20Thermoelectrically Cooled Mount for C-Mount Lasers, 1/4"-20 Taps
LDMC20/MThermoelectrically Cooled Mount for C-Mount Lasers, M6 Taps
LDMXYXY Flexure Adapter for LDM Series Laser Diode Mounts
LDPOLLyot Depolarizer: Uncoated, 350 nm - 2600 nm
LDPOL-ALyot Depolarizer: AR Coating: 350 nm - 600 nm
LDPOL-BLyot Depolarizer: AR Coating: 600 nm - 900 nm
LDPOL-CLyot Depolarizer: AR Coating: 1250 nm - 1620 nm
LDS15 VDC Regulated Power Supply, 2.5 mm Phono Plug
LDS1212±12 VDC Regulated Linear Power Supply, 6 W, 115/230 VAC
LDS12B±12 VDC Regulated Linear Power Supply, 6 W, 100/120/230 VAC
LDS29V DC Power Supply
LDS55 VDC Regulated Power Supply, 2.5 mm Phono Plug, 120 VAC
LDS5-EC5 VDC Regulated Power Supply, 2.5 mm Phono Plug, 230 VAC
LDS99 VDC Regulated Power Supply, 2.5 mm Phono Plug, 120 VAC
LDS9-EC9 VDC Regulated Power Supply, 2.5 mm Phono Plug, 230 VAC
LE1015Ø2" N-BK7 Positive Meniscus Lens, f = 200 mm, Uncoated
LE1015-AØ2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 350 - 700 nm
LE1015-BØ2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 650 - 1050 nm
LE1015-CØ2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 1050 - 1700 nm
LE1076Ø2" N-BK7 Positive Meniscus Lens, f = 100 mm, Uncoated
LE1076-AØ2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 350 - 700 nm
LE1076-BØ2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 650 - 1050 nm
LE1076-CØ2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 1050 - 1700 nm
LE1104Ø1" N-BK7 Positive Meniscus Lens, f = 150 mm, Uncoated
LE1104-AØ1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 350 - 700 nm
LE1104-BØ1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 650 - 1050 nm
LE1104-CØ1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 1050 - 1700 nm
LE1153BK7 Positive Meniscus Lens
LE1153-ABK7 Positive Meniscus Lens

Page  57 58 59 60 61 62 63 64 65 66