Part Number | Product Description |
M880F1 | IR (880 nm) Fiber-Coupled High-Power LED, SMA, 1000 mA |
M880F2 | 880 nm, 2.7 mW (Min) Fiber-Coupled LED, 1000 mA, SMA |
M880L2 | IR (880 nm) Mounted High-Power LED, 1000 mA |
M880L3 | 880 nm, 300 mW (Min) Mounted LED, 1000 mA |
M89L01 | Ø200 µm Core, 0.39 NA SMA905 to Ø1.25 mm Ferrule Patch Cable, 1 m Long |
M9-785-0150 | 785 nm, 150 mW, Ø9 mm, A Pin Code, Axcel Laser Diode |
M9-808-0100 | 808 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-808-0150 | 808 nm, 150 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-830-0150 | 830 nm, 150 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-852-0100 | 852 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-852-0150 | 852 nm, 150 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-915-0200 | 915 nm, 200 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-915-0300 | 915 nm, 300 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-940-0100 | 940 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-940-0200 | 940 nm, 200 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-940-0300 | 940 nm, 300 mW, Ø9 mm, A Pin Code, Axcel Laser Diode |
M9-980-0250 | 980 nm, 250 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-980-0300 | 980 nm, 300 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-A64-0200 | 1064 nm, 200 mW, Ø9 mm, A Pin Code, Laser Diode |
M9-A64-0300 | 1064 nm, 300 mW, Ø9 mm, A Pin Code, Laser Diode |
M91L01 | Ø200 µm, 0.22 NA, High OH, FC/PC to SMA905 Fiber Patch Cable, 1 m Long |
M92L01 | Ø200 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, High OH, 1 m Long |
M92L02 | Ø200 µm, 0.22 NA, SMA-SMA Fiber Patch Cable, High OH, 2 m Long |
M93L01 | Ø1500 µm, 0.39 NA, Stainless Steel SMA-SMA Fiber Patch Cable, High OH, 1 m Long |
M93L02 | Ø1500 µm, 0.39 NA, Stainless Steel SMA-SMA Fiber Patch Cable, High OH, 2 m Long |
M940D1 | IR (940 nm) High-Power LED on Metal Core PCB, 1000 mA |
M940D2 | 940 nm, 800 mW (Min) LED on Metal-Core PCB, 1000 mA |
M940F1 | 940 nm, 5.5 mW (Min) Fiber-Coupled LED, 1000 mA, SMA |
M940F3 | 940 nm, 10 mW (Min) Fiber-Coupled LED, 1000 mA, SMA |
M940L2 | IR (940 nm) Mounted High-Power LED, 1000 mA |
M940L2-C1 | IR (940 nm) Collimated LED for Olympus BX & IX, 1000 mA |
M940L2-C2 | IR (940 nm) Collimated LED for Leica DMI, 1000 mA |
M940L2-C3 | IR (940 nm) Collimated LED for Nikon Eclipse, 1000 mA |
M940L2-C4 | IR (940 nm) Collimated LED for Zeiss Axioskop, 1000 mA |
M940L3 | 940 nm, 800 mW (Min) Mounted LED, 1000 mA |
M940L3-C1 | 940 nm, 430 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA |
M940L3-C2 | 940 nm, 320 mW (Typ.) Collimated LED for Leica DMI, 1000 mA |
M940L3-C3 | IR (940 nm) Collimated LED for Nikon Eclipse, 1000 mA |
M940L3-C4 | 940 nm, 380 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA |
M940L3-C5 | 940 nm, 340 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA |
M94L01 | Ø105 µm, 0.100 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 1 m Long |
M94L02 | Ø105 µm, 0.100 NA, Low OH, FC/PC-FC/PC Fiber Patch Cable, 2 m Long |
M95L01 | Ø200 µm Core, 0.50 NA SMA905 to Ø1.25 mm Ferrule Patch Cable, 1 m Long |
M96L01 | Ø105 µm, 0.100 NA, SMA-SMA Fiber Patch Cable, Low OH, 1 m Long |
M96L02 | Ø105 µm, 0.100 NA, SMA-SMA Fiber Patch Cable, Low OH, 2 m Long |
M970D1 | IR (970 nm) High-Power LED on Metal Core PCB, 600 mA |
M970D2 | 970 nm, 35 mW (Min) LED on Metal-Core PCB, 600 mA |
M970D3 | 970 nm, 600 mW (Min) LED on Metal-Core PCB, 1000 mA |
M970F1 | IR (970 nm) Fiber-Coupled High-Power LED, SMA, 600 mA |
M970F2 | 970 nm, 0.2 mW (Min) Fiber-Coupled LED, 600 mA, SMA |
M970F3 | 970 nm, 5.9 mW (Min) Fiber-Coupled LED, 1000 mA, SMA |
M970L2 | IR (970 nm) Mounted High-Power LED, 600 mA |
M970L3 | 970 nm, 35 mW (Min) Mounted LED, 600 mA |
M970L4 | 970 nm, 600 mW (Min) Mounted LED, 1000 mA |
M97L02 | Square-Core Fiber Patch Cable, 150 µm x 150 µm Core, SMA905, 2 m |
M98L01 | Ø400 µm Core, 0.39 NA SMA905 to Ø1.25 mm Ferrule Patch Cable, 1 m Long |
M99L01 | Ø400 µm Core, 0.39 NA FC/PC to Ø1.25 mm Ferrule Patch Cable, 1 m Long |
MA1 | Ø1.5" Post Mounting Adapter, 1/4"-20 Tapped / #8 Clearance |
MA1/M | Ø1.5" Post Mounting Adapter, M6 Tapped / M4 Clearance |
MA2 | Ø1.5" Post Mounting Adapter, 1/4" Clearance / #8 Clearance |
MA2/M | Ø1.5" Post Mounting Adapter, M6 Clearance / M4 Clearance |
MA3 | Ø1.5" Post Mounting Adapter, 1/4"-20 Tapped / 8-32 Tapped |
MA3/M | Ø1.5" Post Mounting Adapter, M6 Tapped / M4 Tapped |
MA4 | Ø1.5" Post Mounting Adapter, 1/4" Clearance / 8-32 Tapped |
MA4/M | Ø1.5" Post Mounting Adapter, M6 Clearence / M4 Tapped |
MA45-2 | 45° Mounting Adapter, Compatible with KM100 and KM200, 8-32 and 1/4"-20 Taps |
MA45-3 | 45 Degree Mounting Adapter, 3" Beam Height |
MA45-50/M | 45° Mounting Adapter, Compatible with KM100 and KM200, M4 and M6 Taps |
MA45-75/M | 45 Degree Mounting Adapter, 75mm Beam Height |
MAB90 | Mini-Series Right-Angle Bracket with Counterbored Slots |
MAB90A | Mini-Series Right-Angle Bracket with Counterbored Slots & 4-40 Tapped Holes |
MAB90A/M | Mini-Series Right-Angle Bracket with Counterbored Slots & M3 Tapped Holes |
MAB90C | Mini-Series Slim Right-Angle Bracket with Counterbored Slot & Three 4-40 Tapped Holes |
MAB90C/M | Mini-Series Slim Right-Angle Bracket with Counterbored Slot & Three M3 Tapped Holes |
MAB90H | Mini-Series Slim Right-Angle Bracket with Counterbored Slots |
MAB90L | Mini-Series Slim Right-Angle Bracket with Counterbored Slots & Twelve 4-40 Tapped Holes |
MAB90L/M | Mini-Series Slim Right-Angle Bracket with Counterbored Slots & Twelve M3 Tapped Holes |
MAF1L1 | Ø400 µm Core, 0.50 NA FC/PC Low-Autofluorescence Patch Cable, 1 m Long |
MAF2L1 | Ø400 µm Core, 0.50 NA FC/PC to Ø1.25 mm Ferrule Low-Autofluorescence Patch Cable, 1 m Long |
MAF3L1 | Ø400 µm Core, 0.50 NA FC/PC to Ø2.5 mm Ferrule Low-Autofluorescence Patch Cable, 1 m Long |
MAF4L1 | Ø200 µm Core, 0.50 NA, FC/PC Low-Autofluorescence Patch Cable, 1 m Long |
MAF5L1 | Ø200 µm Core, 0.50 NA, FC/PC to Ø1.25 mm Ferrule Low-Autofluorescence Patch Cable, 1 m Long |
MAF6L1 | Ø200 µm Core, 0.50 NA, FC/PC to Ø2.5 mm Ferrule Low-Autofluorescence Patch Cable, 1 m Long |
MAG200K | MagEyes Inspection Magnifier, 2.0X Magnification |
MAG275L | Replacement Lens for MAG200K, 2.75x Magnification |
MALED | Mounted Amber LED, 590 nm, 150 mW |
MAP051919-A | 1:1 Matched Achromatic Pair, f1=19.0 mm, f2=19.0 mm, ARC: 400-700 nm |
MAP051919-A1 | 1:1 Matched Achromatic Pair, f1=19 mm, f2=19 mm, BBAR 400-700 nm |
MAP051919-B | 1:1 Matched Achromatic Pair, f1=19.0 mm, f2=19.0 mm, ARC: 650-1050 nm |
MAP051925-A | 1:1.32 Matched Achromatic Pair, f1=19.1 mm, f2=25.0 mm, ARC: 400-700 nm |
MAP051925-A1 | 1:1.32 Matched Achromatic Pair, f1=19 mm, f2=25 mm, BBAR 400-700 nm |
MAP051925-B | 1:1.3 Matched Achromatic Pair, f1=19.0 mm, f2=25.0 mm, ARC: 650-1050 nm |
MAP051930-A1 | 1:1.58 Matched Achromatic Pair, f1=19 mm, f2=30 mm, BBAR 400-700 nm |
MAP051950-A | 1:2.63 Matched Achromatic Pair, f1=19.0 mm, f2=50.0 mm, ARC: 400-700 nm |
MAP051950-A1 | 1:2.63 Matched Achromatic Pair, f1=19 mm, f2=50 mm, BBAR 400-700 nm |
MAP051950-B | 1:2.63 Matched Achromatic Pair, f1=19.0 mm, f2=50.0 mm, ARC: 650-1050 nm |
MAP052525-A1 | 1:1 Matched Achromatic Pair, f1=25 mm, f2=25 mm, BBAR 400-700 nm |
MAP052530-A1 | 1:1.2 Matched Achromatic Pair, f1=25 mm, f2=30 mm, BBAR 400-700 nm |
MAP052550-A | 1:2 Matched Achromatic Pair, f1=25.0 mm, f2=50.0 mm, ARC: 400-700 nm |
MAP052550-A1 | 1:2 Matched Achromatic Pair, f1=25 mm, f2=50 mm, BBAR 400-700 nm |
MAP052550-B | 1:2 Matched Achromatic Pair, f1=25.0 mm, f2=50.0 mm, ARC: 650-1050 nm |
MAP10100100-A | 1:1 Matched Achromatic Pair, f1=100.0 mm, f2=100.0 mm, ARC: 400-700 nm |
MAP10100100-A1 | 1:1 Matched Achromatic Pair, f1=100 mm, f2=100 mm, BBAR 400-700 nm |
MAP10100100-B | 1:1 Matched Achromatic Pair, f1=100.0 mm, f2=100.0 mm, ARC: 650-1050 nm |
MAP10100150-A1 | 1:1.5 Matched Achromatic Pair, f1=100 mm, f2=150 mm, BBAR 400-700 nm |
MAP1030100-A | 1:3.33 Matched Achromatic Pair, f1=30.0 mm, f2=100.0 mm, ARC: 400-700 nm |
MAP1030100-A1 | 1:3.33 Matched Achromatic Pair, f1=30 mm, f2=100 mm, BBAR 400-700 nm |
MAP1030100-B | 1:3.33 Matched Achromatic Pair, f1=30.0 mm, f2=100.0 mm, ARC: 650-1050 nm |
MAP103030-A | 1:1 Matched Achromatic Pair, f1=30.0 mm, f2=30.0 mm, ARC: 400-700 nm |
MAP103030-A1 | 1:1 Matched Achromatic Pair, f1=30 mm, f2=30 mm, BBAR 400-700 nm |
MAP103030-B | 1:1 Matched Achromatic Pair, f1=30.0 mm, f2=30.0 mm, ARC: 650-1050 nm |
MAP103040-A | 1:1.33 Matched Achromatic Pair, f1=30.0 mm, f2=40.0 mm, ARC: 400-700 nm |
MAP103040-A1 | 1:1.33 Matched Achromatic Pair, f1=30 mm, f2=40 mm, BBAR 400-700 nm |
MAP103040-B | 1:1.33 Matched Achromatic Pair, f1=30.0 mm, f2=40.0 mm, ARC: 650-1050 nm |
MAP103050-A | 1:1.67 Matched Achromatic Pair, f1=30.0 mm, f2=50.2 mm, ARC: 400-700 nm |
MAP103050-A1 | 1:1.67 Matched Achromatic Pair, f1=30 mm, f2=50 mm, BBAR 400-700 nm |
MAP103050-B | 1:1.67 Matched Achromatic Pair, f1=30.0 mm, f2=50.0 mm, ARC: 650-1050 nm |
MAP103075-A | 1:2.5 Matched Achromatic Pair, f1=30.0 mm, f2=75.0 mm, ARC: 400-700 nm |
MAP103075-A1 | 1:2.5 Matched Achromatic Pair, f1=30 mm, f2=75 mm, BBAR 400-700 nm |
MAP103075-B | 1:2.5 Matched Achromatic Pair, f1=30.0 mm, f2=75.0 mm, ARC: 650-1050 nm |
MAP1040100-A | 1:2.5 Matched Achromatic Pair, f1=40.0 mm, f2=100.0 mm, ARC: 400-700 nm |
MAP1040100-A1 | 1:2.5 Matched Achromatic Pair, f1=40 mm, f2=100 mm, BBAR 400-700 nm |
MAP1040100-B | 1:2.5 Matched Achromatic Pair, f1=40.0 mm, f2=100.0 mm, ARC: 650-1050 nm |
MAP104040-A | 1:1 Matched Achromatic Pair, f1=40.0 mm, f2=40.0 mm, ARC: 400-700 nm |
MAP104040-A1 | 1:1 Matched Achromatic Pair, f1=40 mm, f2=40 mm, BBAR 400-700 nm |
MAP104040-B | 1:1 Matched Achromatic Pair, f1=40.0 mm, f2=40.0 mm, ARC: 650-1050 nm |
MAP104050-A1 | 1:1.25 Matched Achromatic Pair, f1=40 mm, f2=50 mm, BBAR 400-700 nm |
MAP104075-A1 | 1:1.88 Matched Achromatic Pair, f1=40 mm, f2=75 mm, BBAR 400-700 nm |
MAP1050100-A | 1:2 Matched Achromatic Pair, f1=50.2 mm, f2=100.1 mm, ARC: 400-700 nm |
MAP1050100-A1 | 1:2 Matched Achromatic Pair, f1=50 mm, f2=100 mm, BBAR 400-700 nm |
MAP1050100-B | 1:2 Matched Achromatic Pair, f1=50.0 mm, f2=100.0 mm, ARC: 650-1050 nm |
MAP105050-A | 1:1 Matched Achromatic Pair, f1=50.2 mm, f2=50.2 mm, ARC: 400-700 nm |
MAP105050-A1 | 1:1 Matched Achromatic Pair, f1=50 mm, f2=50 mm, BBAR 400-700 nm |
MAP105050-B | 1:1 Matched Achromatic Pair, f1=50.0 mm, f2=50.0 mm, ARC: 650-1050 nm |
MAP105075-A | 1:1.5 Matched Achromatic Pair, f1=50.2 mm, f2=74.9 mm, ARC: 400-700 nm |
MAP105075-A1 | 1:1.5 Matched Achromatic Pair, f1=50 mm, f2=75 mm, BBAR 400-700 nm |
MAP105075-B | 1:1.5 Matched Achromatic Pair, f1=50.0 mm, f2=75.0 mm, ARC: 650-1050 nm |
MAP1075100-A1 | 1:1.33 Matched Achromatic Pair, f1=75 mm, f2=100 mm, BBAR 400-700 nm |
MAP1075150-A | 1:2 Matched Achromatic Pair, f1=75.0 mm, f2=150.0 mm, ARC: 400-700 nm |
MAP1075150-A1 | 1:2 Matched Achromatic Pair, f1=75 mm, f2=150 mm, BBAR 400-700 nm |
MAP1075150-B | 1:2 Matched Achromatic Pair, f1=75.0 mm, f2=150.0 mm, ARC: 650-1050 nm |
MAP107575-A | 1:1 Matched Achromatic Pair, f1=75.0 mm, f2=75.0 mm, ARC: 400-700 nm |
MAP107575-A1 | 1:1 Matched Achromatic Pair, f1=75 mm, f2=75 mm, BBAR 400-700 nm |
MAP107575-B | 1:1 Matched Achromatic Pair, f1=75.0 mm, f2=75.0 mm, ARC: 650-1050 nm |
MAS15 | Fine Adjuster with Knob, M3 x 0.25, 15 mm Long |
MAS20 | Fine Adjuster with Knob, M3 x 0.25, 20 mm Long |
MAX200 | XY Scanning Stage for Olympus IX Series, 5 µm Accuracy |
MAX200A1 | Mounting Adapter for the Nikon TE2000 Microscope |
MAX200B | Stage and Controller kit for Olympus IX Series |
MAX200B-NIK | Stage and Controller kit for Nikon TE2000 Series |
MAX200P1 | Microscope Slide Holder for MAX200 and MAX201 Stages |
MAX200P2 | Tapped Sample Holder for MAX200 and MAX201 w/ 1/4"-20 and 4-40 Holes |
MAX200P3 | Magnetic Sample Holder for MAX200 and MAX201 Stages |
MAX200P4 | 22 mm Low Profile Mounting Bracket Set |
MAX200P5 | 75 mm High Profile Mounting Bracket Set |
MAX200P6 | Microscope Slide Holder for MAX202 and MAX203 Stages |
MAX201 | XY Scanning Stage with Encoder for Olympus IX Series, 1 µm Accuracy |
MAX201B | Encoded Stage and Controller kit for Olympus IX Series |
MAX201B-NIK | Encoded Stage and Controller kit for Nikon TE2000 Series |
MAX202 | XY Scanning Stage for Olympus and Zeiss Microscopes, 5µm Accuracy |
MAX202B | Stage and Controller kit for Olympus and Zeiss |
MAX202B-NIK | Stage and Controller kit for Nikon TE2000 Series |
MAX203 | Encoded XY Scanning Stage for Olympus and Zeiss Microscopes, 1µm Accuracy |
MAX203B | Encoded Stage and Controller kit for Olympus and Zeiss |
MAX203B-NIK | Encoded Stage and Controller kit for Nikon TE2000 Series |
MAX301 | 3-Axis NanoMax Stage, Actuators Not Included, Closed-Loop Piezos |
MAX301/M | 3-Axis NanoMax Stage, Actuators Not Included, Closed-Loop Piezos, Metric |
MAX302 | 3-Axis NanoMax Stage, Actuators Not Included, Open-Loop Piezos |
MAX302/M | 3-Axis NanoMax Stage, Actuators Not Included, Open-Loop Piezos, Metric |
MAX303 | 3-Axis NanoMax Stage, Actuators Not Included |
MAX303/M | 3-Axis NanoMax Stage, Actuators Not Included, Metric |
MAX311 | 3-Axis NanoMax™ Stage Piezoelectric Actuator & Sensor |
MAX311/M | 3-Axis NanoMax™ Stage Piezoelectric Actuator & Sensor |
MAX311D | 3-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos |
MAX311D/M | 3-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos, Metric |
MAX312 | 3-Axis NanoMax™ Stage w/ Piezoelectric Actuator |
MAX312/M | 3-Axis NanoMax™ Stage w/ Piezoelectric Actuator |
MAX312D | 3-Axis NanoMax Stage, Differential Drives, Open-Loop Piezos |
MAX312D/M | 3-Axis NanoMax Stage, Differential Drives, Open-Loop Piezos, Metric |
MAX313 | 3-Axis NanoMax™ with Differential Micrometer |
MAX313/M | 3-Axis NanoMax™ with Differential Micrometer |
MAX313D | 3-Axis NanoMax Stage, Differential Drives, No Piezos |
MAX313D/M | 3-Axis NanoMax Stage, Differential Drives, No Piezos, Metric |
MAX314 | 3-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos |
MAX314/M | 3-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos |
MAX315 | 3-Axis NanoMax Stage, Differential Drives, Piezos |
MAX315/M | 3-Axis NanoMax Stage, Differential Drives, Piezos |
MAX316 | NanoMax300 Stage with Differential Drives, No Piezo |
MAX316/M | NanoMax300 Stage with Differential Drives, No Piezo |
MAX341 | 3-Axis NanoMax Stage, Stepper Motors, Closed-Loop Piezos |
MAX341/M | 3-Axis NanoMax Stage, Stepper Motors, Closed-Loop Piezos, Metric |
MAX342 | 3-Axis NanoMax, with Piezos & Stepper Motors |
MAX342/M | 3-Axis NanoMax, with Piezos & Stepper Motors |
MAX343 | 3-Axis NanoMax Stage, Stepper Motors |
MAX343/M | 3-Axis NanoMax Stage, Stepper Motors, Metric |
MAX350 | Single Mode Fiber Launch for Bare Fiber |
MAX350/M | Single Mode Fiber Launch for Bare Fiber |
MAX350D | Single Mode Fiber Launch for Bare Fiber |
MAX350D/M | Single Mode Fiber Launch for Bare Fiber, Metric |
MAX351 | Fiber Launch for Bare Single Mode Fiber |
MAX351/M | Fiber Launch for Bare Single Mode Fiber (Metric) |
MAX355 | Single Mode Fiber launch with GRIN lens Holder & for FC-Connectorized Fiber |
MAX355/M | Single Mode Fiber launch with GRIN lens Holder & for FC-Connectorized Fiber |
MAX355D | Single Mode Fiber Launch for FC-Connectorized Patch Cables |
MAX355D/M | Single Mode Fiber Launch for FC-Connectorized Patch Cables, Metric |
MAX356 | Single Mode Fiber Launch for FC-Connectorized SM Fiber |
MAX356/M | Single Mode Fiber Launch for FC-Connectorized SM Fiber (Metric) |
MAX361 | Polarizaton Maintaining Fiber Launch with Quick Release Fiber Rotator |
MAX361/M | Polarizaton Maintaining Fiber Launch with Quick Release Fiber Rotator |
MAX361D | Polarization-Maintaining Fiber Launch w/ Fiber Rotator |
MAX361D/M | Polarization-Maintaining Fiber Launch w/ Fiber Rotator, Metric |
MAX362 | PM Fiber Launch with Quick Release Fiber Rotator |
MAX362/M | PM Fiber Launch with Quick Release Fiber Rotator |
MAX365 | Polarizaton Maintaining Fiber Launch with Precision Fiber Rotator |
MAX365/M | Polarizaton Maintaining Fiber Launch with Precision Fiber Rotator |
MAX373 | Single Mode Fiber Launch with Quick Release Fiber Holder & Variable V-groove |
MAX373/M | Single Mode Fiber Launch with Quick Release Fiber Holder & Variable V-groove |
MAX373D | Single Mode Fiber Launch with Quick Release Fiber |
MAX373D/M | Single Mode Fiber Launch with Quick Release Fiber, Metric |
MAX373DK1 | Single Mode Fiber Launch System + IR Controller |
MAX373DK1/M | Single Mode Fiber Launch System + IR Controller, Metric |
MAX373K1 | Single Mode Fiber Launch System + Vis Controller |
MAX373K1/M | Single Mode Fiber Launch System + Vis Controller |
MAX373K2 | Single Mode Fiber Launch System + IR Controller |
MAX373K2/M | Single Mode Fiber Launch System + IR Controller |
MAX374 | Single Mode Fiber Launch with Quick Release Fiber |
MAX374/M | Single Mode Fiber Launch with Quick Release Fiber |
MAX374K1 | Single Mode Fiber Launch System + VIS Controller |
MAX374K1/M | Single Mode Fiber Launch System + VIS Controller |
MAX374K2 | Single Mode Fiber Launch System +IR Controller |
MAX374K2/M | Single Mode Fiber Launch System +IR Controller |
MAX381 | 3-Axis NanoMax Stage, Stepper Motor Drives, Closed-Loop Piezos |
MAX381/M | 3-Axis NanoMax Stage, Stepper Motor Drives, Closed-Loop Piezos, Metric |
MAX383 | 3-Axis NanoMax Stage, Stepper Motor Drives, No Piezos |
MAX383/M | 3-Axis NanoMax Stage, Stepper Motor Drives, No Piezos, Metric |
MAX3SLH | Microscopy Slide Holder |
MAX601 | Manual 6-Axis NanoMax Stage, Right-Hand |
MAX601/M | Manual 6-Axis NanoMax Stage, Metric, Right-Hand |
MAX601D | 6-Axis NanoMax Stage, Differential Drives, No Piezos, Right-Handed, Imperial |
MAX601D/M | 6-Axis NanoMax Stage, Differential Drives, No Piezos, Right-Handed, Metric |
MAX602 | Manual 6-Axis NanoMax Stage with Internal Piezo Actuators |
MAX602/M | Manual 6-Axis NanoMax Stage with Internal Piezo Actuators, Metric |
MAX602D | 6-Axis NanoMax Stage, Differential Drives, Open-Loop Piezos, Right-Handed, Imperial |
MAX602D/M | 6-Axis NanoMax Stage, Differential Drives, Open-Loop Piezos, Right-Handed, Metric |
MAX603 | Manual 6-Axis NanoMax Stage with Piezos & Displacement Sensors |
MAX603/M | Manual 6-Axis NanoMax Stage with Piezos & Displacement Sensors, Metric |
MAX603D | 6-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos, Right-Handed, Imperial |
MAX603D/M | 6-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos, Right-Handed, Metric |
MAX604 | 6-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed |
MAX604/M | 6-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed, Metric |