Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

39 New Products in the Plano-Convex Spherical Lenses Family!«« View All New Products
«« View ByCategory
Thorlabs' plano-convex lenses have a positive focal length and can be used either to focus collimated light or to collimate a point source. Our plano-convex lenses are fabricated from N-BK7, UV fused silica, N-SF11, vacuum-grade calcium fluoride, magnesium fluoride, silicon, barium fluoride, zinc selenide, germanium, and PTFE. For more information on these substrates, please visit our Optical Substrates page.
Ø1" ZnSe Plano-Convex Lenses (View Product Family)
9 New Products!
LA7753-E3
Ø1" ZnSe Plano-Convex Lens, f = 1000.0 mm, AR Coated: 7-12 µm
LA7753-E3- Ø1" ZnSe Plano-Convex Lens, f = 1000.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
LA7660-E3
Ø1" ZnSe Plano-Convex Lens, f = 75.0 mm, AR Coated: 7-12 µm
LA7660-E3- Ø1" ZnSe Plano-Convex Lens, f = 75.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
LA7656-E3
Ø1" ZnSe Plano-Convex Lens, f = 50.1 mm, AR-Coated: 7-12 µm
LA7656-E3- Ø1" ZnSe Plano-Convex Lens, f = 50.1 mm, AR-Coated: 7-12 µm RELEASED: February 05, 2020
LA7542-E3
Ø1" ZnSe Plano-Convex Lens, f = 25.4 mm, AR-Coated: 7-12 µm
LA7542-E3- Ø1" ZnSe Plano-Convex Lens, f = 25.4 mm, AR-Coated: 7-12 µm RELEASED: February 05, 2020
LA7270-E3
Ø1" ZnSe Plano-Convex Lens, f = 500.0 mm, AR Coated: 7-12 µm
LA7270-E3- Ø1" ZnSe Plano-Convex Lens, f = 500.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
LA7261-E3
Ø1" ZnSe Plano-Convex Lens, f = 100.2 mm, AR Coated: 7-12 µm
LA7261-E3- Ø1" ZnSe Plano-Convex Lens, f = 100.2 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
LA7234-E3
Ø1" ZnSe Plano-Convex Lens, f = 750.0 mm, AR Coated: 7-12 µm
LA7234-E3- Ø1" ZnSe Plano-Convex Lens, f = 750.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
LA7228-E3
Ø1" ZnSe Plano-Convex Lens, f = 200.0 mm, AR Coated: 7-12 µm
LA7228-E3- Ø1" ZnSe Plano-Convex Lens, f = 200.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
LA7028-E3
Ø1" ZnSe Plano-Convex Lens, f = 149.0 mm, AR Coated: 7-12 µm
LA7028-E3- Ø1" ZnSe Plano-Convex Lens, f = 149.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
Ø1/2" ZnSe Plano-Convex Lenses (View Product Family)
3 New Products!
LA7733-E3
Ø1/2" ZnSe Plano-Convex Lens, f = 20.0 mm, AR Coated: 7-12 µm
LA7733-E3- Ø1/2" ZnSe Plano-Convex Lens, f = 20.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
LA7673-E3
Ø1/2" ZnSe Plano-Convex Lens, f = 40.0 mm, AR Coated: 7-12 µm
LA7673-E3- Ø1/2" ZnSe Plano-Convex Lens, f = 40.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
LA7477-E3
Ø1/2" ZnSe Plano-Convex Lens, f = 15.0 mm, AR Coated: 7-12 µm
LA7477-E3- Ø1/2" ZnSe Plano-Convex Lens, f = 15.0 mm, AR Coated: 7-12 µm RELEASED: February 05, 2020
Ø1" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 1050 - 1620 nm or 1050 - 1700 nm) (View Product Family)
3 New Products!
LA1805-C-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 1050-1700 nm
LA1805-C-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
LA1422-C-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 1050-1700 nm
LA1422-C-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
LA1134-C-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 1050-1700 nm
LA1134-C-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
Ø2" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 1050 - 1700 nm) (View Product Family)
2 New Products!
LA1401-C-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 1050-1700 nm
LA1401-C-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
LA1301-C-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 1050-1700 nm
LA1301-C-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
Ø1" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 650 - 1050 nm) (View Product Family)
3 New Products!
LA1805-B-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 650-1050 nm
LA1805-B-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
LA1422-B-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 650-1050 nm
LA1422-B-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
LA1134-B-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 650-1050 nm
LA1134-B-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
Ø2" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 650 - 1050 nm) (View Product Family)
2 New Products!
LA1401-B-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 650-1050 nm
LA1401-B-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
LA1301-B-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 650-1050 nm
LA1301-B-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
Ø1" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 350 - 700 nm) (View Product Family)
3 New Products!
LA1805-A-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 350-700 nm
LA1805-A-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 350-700 nm RELEASED: February 03, 2020
LA1422-A-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 350-700 nm
LA1422-A-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 350-700 nm RELEASED: February 03, 2020
LA1134-A-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 350-700 nm
LA1134-A-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 350-700 nm RELEASED: February 03, 2020
Ø2" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 350 - 700 nm) (View Product Family)
2 New Products!
LA1401-A-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 350-700 nm
LA1401-A-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 350-700 nm RELEASED: February 03, 2020
LA1301-A-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 350-700 nm
LA1301-A-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 350-700 nm RELEASED: February 03, 2020
Ø1" Mounted N-BK7 Plano-Convex Lenses (Uncoated) (View Product Family)
3 New Products!
LA1805-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, Uncoated
LA1805-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, Uncoated RELEASED: February 03, 2020
LA1422-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, Uncoated
LA1422-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, Uncoated RELEASED: February 03, 2020
LA1134-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, Uncoated
LA1134-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, Uncoated RELEASED: February 03, 2020
Ø2" Mounted N-BK7 Plano-Convex Lenses (Uncoated) (View Product Family)
2 New Products!
LA1401-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, Uncoated
LA1401-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, Uncoated RELEASED: February 03, 2020
LA1301-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, Uncoated
LA1301-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, Uncoated RELEASED: February 03, 2020
Ø2" CaF2 Plano-Convex Lenses, Uncoated (View Product Family)
6 New Products!
LA5215
Ø2" CaF2 Plano-Convex Lens, f = 150.0 mm, Uncoated
LA5215- Ø2" CaF2 Plano-Convex Lens, f = 150.0 mm, Uncoated RELEASED: December 17, 2019
LA5250
Ø2" CaF2 Plano-Convex Lens, f = 500.0 mm, Uncoated
LA5250- Ø2" CaF2 Plano-Convex Lens, f = 500.0 mm, Uncoated RELEASED: December 17, 2019
LA5230
Ø2" CaF2 Plano-Convex Lens, f = 300.0 mm, Uncoated
LA5230- Ø2" CaF2 Plano-Convex Lens, f = 300.0 mm, Uncoated RELEASED: December 17, 2019
LA5220
Ø2" CaF2 Plano-Convex Lens, f = 200.0 mm, Uncoated
LA5220- Ø2" CaF2 Plano-Convex Lens, f = 200.0 mm, Uncoated RELEASED: December 17, 2019
LA5210
Ø2" CaF2 Plano-Convex Lens, f = 100.0 mm, Uncoated
LA5210- Ø2" CaF2 Plano-Convex Lens, f = 100.0 mm, Uncoated RELEASED: December 17, 2019
LA5200
Ø2" CaF2 Plano-Convex Lens, f = 1000.0 mm, Uncoated
LA5200- Ø2" CaF2 Plano-Convex Lens, f = 1000.0 mm, Uncoated RELEASED: December 17, 2019
Ø1/2" CaF2 Plano-Convex Lenses, Uncoated (View Product Family)
1 New Product!
LA5030
Ø1/2" CaF2 Plano-Convex Lens, f = 30.0 mm, Uncoated
LA5030- Ø1/2" CaF2 Plano-Convex Lens, f = 30.0 mm, Uncoated RELEASED: December 12, 2019