Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

3 New Products in the Balanced Detectors Family!«« View All New Products
«« View ByCategory
Thorlabs' line of balanced photodetectors are presented here. Depending on the model, either a silicon or InGaAs detector is employed to enable detection in the 320 - 1000 nm, 800 - 1700 nm, 950 - 1650 nm, 1270 - 1350 nm, or 1200 - 1700 nm range. We also offer fiber interferometers that contain an integrated balanced detector.
Evaluation Board for 400 MHz Balanced Detector (View Product Family)
1 New Product!
PDBEVAL1
Evaluation Board for PDB770C Balanced Detector
PDBEVAL1- Evaluation Board for PDB770C Balanced Detector RELEASED: August 04, 2020
400 MHz Balanced Amplified Photodetector (View Product Family)
1 New Product!
PDB770C
400 MHz Balanced Amplified Detector, 950 - 1650 nm, FC/APC
PDB770C- 400 MHz Balanced Amplified Detector, 950 - 1650 nm, FC/APC RELEASED: August 04, 2020
Bandwidth: 1 MHz to 2.5 GHz with Fast Monitor Output
 (View Product Family)
1 New Product!
PDB482C-AC
Fiber-Coupled Balanced Amp. Photodetector, 2.5 GHz, InGaAs, 1060 nm, AC Coupled
PDB482C-AC- Fiber-Coupled Balanced Amp. Photodetector, 2.5 GHz, InGaAs, 1060 nm, AC Coupled RELEASED: July 29, 2020