Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

3 New Products in the Amplified Detectors Family!«« View All New Products
«« View ByCategory
Thorlabs offers a selection of amplified detectors that include both free-space and fiber-coupled options. Additionally, a fiber adapter can be used with our free-space detectors for added functionality and flexibility.
25 GHz Amplified Photoreceiver Modules (View Product Family)
1 New Product!
RX25BF
Multimode Photoreceiver Module, 750 - 1650 nm, 500 kHz - 25 GHz, FC/PC
RX25BF- Multimode Photoreceiver Module, 750 - 1650 nm, 500 kHz - 25 GHz, FC/PC RELEASED: April 02, 2020 - Customer Inspired Product!
Si Amplified Photodetectors, Fixed Gain (View Product Family)
1 New Product!
PDF10A2
Si Fixed Gain Detector, 320 - 1100 nm, 20 Hz BW, 1.2 mm2, Universal 8-32 / M4 Taps
PDF10A2- Si Fixed Gain Detector, 320 - 1100 nm, 20 Hz BW, 1.2 mm2, Universal 8-32 / M4 Taps RELEASED: March 10, 2020
25 GHz Photoreceivers (View Product Family)
1 New Product!
RXM25BF
Multimode Ultrafast Receiver, 750 - 1650 nm, 500 kHz - 25 GHz, FC/PC
RXM25BF- Multimode Ultrafast Receiver, 750 - 1650 nm, 500 kHz - 25 GHz, FC/PC RELEASED: March 05, 2020