Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

11 New Products in the Fiber Recoaters Family!«« View All New Products
«« View ByCategory
Fiber recoaters apply a protective coating to fusion-spliced optical fiber, offering more flexibility than a splice sleeve. Thorlabs' Vytran® fiber recoaters use UV curing LEDs or halogen lamps to provide recoat lengths of 50 mm or 100 mm, depending on the model. Our fiber recoaters are available for 280 μm, 430 μm, or 600 μm coating diameters. Choose from a dedicated standalone system or multipurpose designs that are also capable of stripping, cleaning, cleaving, splicing, and/or proof testing.

Use the key below to determine which tools are appropriate for your application.

Fusion Splicing Steps
Inserts for Fiber Holding Blocks - Two Top and Two Bottom Required (View Product Family)
7 New Products!
VHV900
Bottom V-Groove Insert for Fiber Holding Blocks, Ø600 µm - Ø1200 µm Coating
VHV900- Bottom V-Groove Insert for Fiber Holding Blocks, Ø600 µm - Ø1200 µm Coating RELEASED: December 11, 2020
VHV600
Bottom V-Groove Insert for Fiber Holding Blocks, Ø400 µm - Ø800 µm Coating
VHV600- Bottom V-Groove Insert for Fiber Holding Blocks, Ø400 µm - Ø800 µm Coating RELEASED: December 11, 2020
VHV500
Bottom V-Groove Insert for Fiber Holding Blocks, Ø333 µm - Ø667 µm Coating
VHV500- Bottom V-Groove Insert for Fiber Holding Blocks, Ø333 µm - Ø667 µm Coating RELEASED: December 11, 2020
VHV300
Bottom V-Groove Insert for Fiber Holding Blocks, Ø200 µm - Ø400 µm Coating
VHV300- Bottom V-Groove Insert for Fiber Holding Blocks, Ø200 µm - Ø400 µm Coating RELEASED: December 11, 2020
VHV160
Bottom V-Groove Insert for Fiber Holding Blocks, Ø107 µm - Ø213 µm Coating
VHV160- Bottom V-Groove Insert for Fiber Holding Blocks, Ø107 µm - Ø213 µm Coating RELEASED: December 11, 2020
VHV125
Bottom V-Groove Insert for Fiber Holding Blocks, Ø83 µm - Ø167 µm Coating
VHV125- Bottom V-Groove Insert for Fiber Holding Blocks, Ø83 µm - Ø167 µm Coating RELEASED: December 11, 2020
VHV100
Bottom V-Groove Insert for Fiber Holding Blocks, Ø66 µm - Ø133 µm Coating
VHV100- Bottom V-Groove Insert for Fiber Holding Blocks, Ø66 µm - Ø133 µm Coating RELEASED: December 11, 2020
Fiber Recoaters with Rotary Proof Testers for Manual Mold Assemblies (View Product Family)
2 New Products!
PTR407B
Fiber Recoater with Rotary Proof Tester and Manual Recoat Injector, Requires UV LED Manual Mold Assembly
PTR407B- Fiber Recoater with Rotary Proof Tester and Manual Recoat Injector, Requires UV LED Manual Mold Assembly RELEASED: December 03, 2020
PTR407
Fiber Recoater with Rotary Proof Tester and Automatic Recoat Injector, Requires UV LED Manual Mold Assembly
PTR407- Fiber Recoater with Rotary Proof Tester and Automatic Recoat Injector, Requires UV LED Manual Mold Assembly RELEASED: December 03, 2020
Fiber Recoaters with Linear Proof Testers for Manual Mold Assemblies (View Product Family)
2 New Products!
PTR406B
Fiber Recoater with Linear Proof Tester and Manual Recoat Injector, Requires UV LED Manual Mold Assembly
PTR406B- Fiber Recoater with Linear Proof Tester and Manual Recoat Injector, Requires UV LED Manual Mold Assembly RELEASED: December 03, 2020
PTR406
Fiber Recoater with Linear Proof Tester and Automatic Recoat Injector, Requires UV LED Manual Mold Assembly
PTR406- Fiber Recoater with Linear Proof Tester and Automatic Recoat Injector, Requires UV LED Manual Mold Assembly RELEASED: December 03, 2020