Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

4 New Products in the Piezoelectric Actuators Family!«« View All New Products
«« View ByCategory
The piezoelectric actuators on this page include modular, screw, and replaceable-tip piezo actuators. We also offer piezo inertia, vacuum-compatible piezo inertia, and amplified piezo actuators.
Piezo Transducers for Ultrasonic Welding (View Product Family)
2 New Products!
PKT40B
High-Power Ultrasonic Transducer, 15 kHz Resonant Frequency, 500 W, Ø60 mm
PKT40B- High-Power Ultrasonic Transducer, 15 kHz Resonant Frequency, 500 W, Ø60 mm RELEASED: August 21, 2020 - Customer Inspired Product!
PKT40A
High-Power Ultrasonic Transducer, 20 kHz Resonant Frequency, 700 W, Ø50 mm
PKT40A- High-Power Ultrasonic Transducer, 20 kHz Resonant Frequency, 700 W, Ø50 mm RELEASED: August 21, 2020 - Customer Inspired Product!
Ultrasonic Piezo Ring Chips (View Product Family)
2 New Products!
PA40TM
Piezo Ring Chip for Ultrasonic Transducer, 26 kHz Resonant Frequency, 60 mm OD, 30 mm ID, 10 mm Long
PA40TM- Piezo Ring Chip for Ultrasonic Transducer, 26 kHz Resonant Frequency, 60 mm OD, 30 mm ID, 10 mm Long RELEASED: August 21, 2020 - Customer Inspired Product!
PA40ND5
Piezo Ring Chip for Ultrasonic Transducer, 35 kHz Resonant Frequency, 50 mm OD, 17 mm ID, 6.5 mm Long
PA40ND5- Piezo Ring Chip for Ultrasonic Transducer, 35 kHz Resonant Frequency, 50 mm OD, 17 mm ID, 6.5 mm Long RELEASED: August 21, 2020 - Customer Inspired Product!