Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

25 New Products in the Beam Characterization Family!«« View All New Products
«« View ByCategory
Thorlabs offers a wide range of products that can be used for beam characterization. Properties such as intensity, degree of collimation, power, wavefront shape, and spectral properties can be measured.
Thorlabs Excitation Water Dipping Objective for Light Sheet Microscopy (View Product Family)
1 New Product!
TL20X-MPL
20X Thorlabs Water Dipping Excitation Objective, 0.60 NA, 5.5 mm WD
TL20X-MPL- 20X Thorlabs Water Dipping Excitation Objective, 0.60 NA, 5.5 mm WD RELEASED: January 22, 2020
Couplers (View Product Family)
4 New Products!
MVRRMS
Resolv4K Coupler for RMS-Threaded Objectives
MVRRMS- Resolv4K Coupler for RMS-Threaded Objectives RELEASED: December 19, 2019 - Customer Inspired Product!
MVROC
Resolv4K Coupler for M26 x 0.706-Threaded Objectives
MVROC- Resolv4K Coupler for M26 x 0.706-Threaded Objectives RELEASED: December 19, 2019 - Customer Inspired Product!
MVRM25
Resolv4K Coupler for M25 x 0.75-Threaded Objectives
MVRM25- Resolv4K Coupler for M25 x 0.75-Threaded Objectives RELEASED: December 19, 2019 - Customer Inspired Product!
MVRLC
Resolv4K Coupler for Lens Attachments
MVRLC- Resolv4K Coupler for Lens Attachments RELEASED: December 19, 2019 - Customer Inspired Product!
Mounting Adapters (View Product Family)
2 New Products!
MVRCMF
Resolv4K F-Mount Adapter
MVRCMF- Resolv4K F-Mount Adapter RELEASED: December 19, 2019 - Customer Inspired Product!
MVRCMC
Resolv4K C-Mount Adapter
MVRCMC- Resolv4K C-Mount Adapter RELEASED: December 19, 2019 - Customer Inspired Product!
Lens Attachments (View Product Family)
3 New Products!
MVR20L
2.0X Resolv4K Magnifying Lens Attachment, f = 50.0 mm
MVR20L- 2.0X Resolv4K Magnifying Lens Attachment, f = 50.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR10L
1.0X Resolv4K Magnifying Lens Attachment, f = 100.0 mm
MVR10L- 1.0X Resolv4K Magnifying Lens Attachment, f = 100.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR05L
0.5X Resolv4K Magnifying Lens Attachment, f = 200.0 mm
MVR05L- 0.5X Resolv4K Magnifying Lens Attachment, f = 200.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
7X Zoom Lens (0.4X - 2.8X Magnification Range) (View Product Family)
1 New Product!
MVR4K
7X Resolv4K Zoom Lens
MVR4K- 7X Resolv4K Zoom Lens RELEASED: December 19, 2019 - Customer Inspired Product!
Rear Adapters (View Product Family)
4 New Products!
MVR20A
2.0X Resolv4K Rear Adapter, f = 320.0 mm
MVR20A- 2.0X Resolv4K Rear Adapter, f = 320.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR137A
1.375X Resolv4K Rear Adapter, f = 220.0 mm
MVR137A- 1.375X Resolv4K Rear Adapter, f = 220.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR10A
1.0X Resolv4K Rear Adapter, f = 160.0 mm
MVR10A- 1.0X Resolv4K Rear Adapter, f = 160.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR068A
0.6875X Resolv4K Rear Adapter, f = 110.0 mm
MVR068A- 0.6875X Resolv4K Rear Adapter, f = 110.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
Scanning Fabry-Perot Interferometer: 1.5 GHz FSR, Finesse = 1500
 (View Product Family)
2 New Products!
SA30-95
Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 824 - 1071 nm, 1.5 GHz FSR
SA30-95- Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 824 - 1071 nm, 1.5 GHz FSR RELEASED: December 19, 2019
SA30-120
Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 1060 - 1350 nm, 1.5 GHz FSR
SA30-120- Scanning Fabry-Perot Interferometer, Finesse ≥ 1500, 1060 - 1350 nm, 1.5 GHz FSR RELEASED: December 19, 2019
Power Meter Interfaces for Thermal Power and Thermal Position Sensors (View Product Family)
3 New Products!
PM102U
Thermal Sensor Interface with USB Operation
PM102U- Thermal Sensor Interface with USB Operation RELEASED: December 16, 2019
PM102A
Thermal Sensor Interface with USB and Analog Operation
PM102A- Thermal Sensor Interface with USB and Analog Operation RELEASED: December 16, 2019
PM102
Thermal Sensor Interface with USB, RS232, UART, and Analog Operation
PM102- Thermal Sensor Interface with USB, RS232, UART, and Analog Operation RELEASED: December 16, 2019
Thermal Position Sensors (View Product Family)
2 New Products!
S442C
Thermal Power Sensor Head, Position Sensing, 0.19 - 20 µm, 50 W, Ø17.5 mm
S442C- Thermal Power Sensor Head, Position Sensing, 0.19 - 20 µm, 50 W, Ø17.5 mm RELEASED: December 16, 2019
S440C
Thermal Power Sensor Head, Position Sensing, 0.19 - 20 µm, 5 W, 17 mm x 17 mm
S440C- Thermal Power Sensor Head, Position Sensing, 0.19 - 20 µm, 5 W, 17 mm x 17 mm RELEASED: December 16, 2019
Switchable Gain Transimpedance Amplifiers (View Product Family)
2 New Products!
AMP100
Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 MV/A Gain, 1 kHz Bandwidth
AMP100- Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 MV/A Gain, 1 kHz Bandwidth RELEASED: December 06, 2019
AMP102
Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 kV/A Gain, 100 kHz Bandwidth
AMP102- Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 kV/A Gain, 100 kHz Bandwidth RELEASED: December 06, 2019
High-Speed Photoreceiver Modules (View Product Family)
1 New Product!
RX10AF
Single Mode Photoreceiver Module, 850 - 1650 nm, 40 kHz - 10 GHz, FC/PC
RX10AF- Single Mode Photoreceiver Module, 850 - 1650 nm, 40 kHz - 10 GHz, FC/PC RELEASED: November 25, 2019