Thorlabs offers polarization optics and polarization instruments. Polarization optics change the state of polarization of incident radiation, whereas polarization instruments control and measure the polarization state. Thorlabs' polarization optics operate over the UV, visible, or IR spectral ranges and include polarizers, wave plates / retarders, quartz-wedge depolarizers, liquid crystal polymer depolarizers, and vortex retarders. Our polarization instruments include fiber polarization management, polarimeters, and liquid crystal devices. Solutions are available for both free space and fiber optic polarization applications.
Exulus Spatial Light Modulators with WUXGA Resolution, High Power (View Product Family) 1 New Product!
EXULUS-HD2HP Spatial Light Modulator, 1920 x 1200, 400 - 850 nm, Universal 8-32 / M4 Taps, High Power
EXULUS-HD2HP- Spatial Light Modulator, 1920 x 1200, 400 - 850 nm, Universal 8-32 / M4 Taps, High Power RELEASED: December 30, 2020 - Customer Inspired Product!
Ø1" Mounted Achromatic Half-Wave Plate, SM1-Threaded Mount (View Product Family) 1 New Product!