Products Home Products Home /  Fiber Fusion Splicers and Processing Equipment /  Fiber Recoaters

Fiber Recoaters

Fiber recoaters apply a protective coating to fusion-spliced optical fiber, offering more flexibility than a splice sleeve. Thorlabs' Vytran® fiber recoaters use UV curing LEDs to provide recoat lengths of 50 mm or 100 mm, depending on the model. Our fiber recoaters are available for 280 μm, 430 μm, or 600 μm coating diameters. Choose from a dedicated standalone system or multipurpose designs that are also capable of stripping, cleaning, cleaving, splicing, and/or proof testing.

Fusion Splicing Steps