13 Products

  • M730L6
    M730L6: 727 nm, 780 mW (Min) Mounted LED, 1000 mA
    Released: 11-Jun-2025
    $274.75
  • LEDBW1H Customer Inspired
    LEDBW1H: 850 nm, 300 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1500 mA
    Released: 09-Jun-2025
    $413.18
  • LEDBW1G Customer Inspired
    LEDBW1G: 780 nm, 265 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 800 mA
    Released: 09-Jun-2025
    $493.52
  • LEDBW1F Customer Inspired
    LEDBW1F: 625 nm, 175 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $430.30
  • LEDBW1E Customer Inspired
    LEDBW1E: 565 nm, 145 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $441.43
  • LEDBW1D Customer Inspired
    LEDBW1D: 530 nm, 75 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $432.15
  • LEDBW1C Customer Inspired
    LEDBW1C: 470 nm, 135 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $433.38
  • LEDBW1B Customer Inspired
    LEDBW1B: 455 nm, 180 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $431.42
  • LEDBW1A Customer Inspired
    LEDBW1A: 4900 K, 115 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1225 mA
    Released: 09-Jun-2025
    $430.76
  • SOLIS-455D
    SOLIS-455D: High-Power LED for Microscopy, 455 nm (Royal Blue), 6.5 W (Min)
    Released: 04-Jun-2025
    $1,848.33
  • SOLIS-405D
    SOLIS-405D: High-Power LED for Microscopy, 405 nm (UV), 6.8 W (Min)
    Released: 16-May-2025
    $2,207.20
  • SOLIS-660D
    SOLIS-660D: High-Power LED for Microscopy, 660 nm (Deep Red), 2.6 W (Min)
    Released: 04-Apr-2025
    $1,690.50
  • M505L5
    M505L5: 508 nm, 550 mW (Min) Mounted LED, 1200 mA
    Released: 13-Mar-2025
    $275.63

Filters ( Clear All Filters )