36 Products

  • BFL200RS2 Customer Inspired
    BFL200RS2: Round-to-Linear Bundle, 7 x Ø200 µm Core Fibers, Solarization Resistant, SMA, 2 m Long
    Released: 10-Jul-2025
    $452.42
  • BFL105RS2 Customer Inspired
    BFL105RS2: Round-to-Linear Bundle, 7 x Ø105 µm Core Fibers, Solarization Resistant, SMA, 2 m Long
    Released: 10-Jul-2025
    $438.25
  • M150L05 Customer Inspired
    M150L05: FC/PC-FC/PC Square-Core, Step-Index Multimode Fiber Patch Cable, 400 - 2200 nm, 150 x 150 µm Core, 5 m Long
    Released: 03-Jul-2025
    $227.17
  • M150L02 Customer Inspired
    M150L02: FC/PC-FC/PC Square-Core, Step-Index Multimode Fiber Patch Cable, 400 - 2200 nm, 150 x 150 µm Core, 2 m Long
    Released: 03-Jul-2025
    $187.58
  • M149L05 Customer Inspired
    M149L05: SMA-SMA Square-Core, Step-Index Multimode Fiber Patch Cable, 400 - 2200 nm, 150 x 150 µm Core, 5 m Long
    Released: 03-Jul-2025
    $235.73
  • M149L02 Customer Inspired
    M149L02: SMA-SMA Square-Core, Step-Index Multimode Fiber Patch Cable, 400 - 2200 nm, 150 x 150 µm Core, 2 m Long
    Released: 03-Jul-2025
    $196.15
  • FP150QMT2 Customer Inspired
    FP150QMT2: Square-Core, Step-Index Multimode Fiber, 400 - 2200 nm, 150 x 150 µm
    Released: 03-Jul-2025
    $30.57
  • FVP155 Customer Inspired
    FVP155: Piezo-Based Fiber Phase Shifter, 1310 - 1550 nm
    Released: 20-Jun-2025
    $853.00
  • S05SMAV Customer Inspired
    S05SMAV: Vacuum-Compatible Ø1/2" SMA Fiber Adapter Plate Without Threads
    Released: 12-Jun-2025
    $48.28
  • I488V5
    I488V5: Free-Space Isolator, 488 nm, Ø4.7 mm Max Beam, 100 W Max
    Released: 10-Jun-2025
    $3,263.50
  • I488V3
    I488V3: Free-Space Isolator, 488 nm, Ø2.7 mm Max Beam, 30 W Max
    Released: 10-Jun-2025
    $1,963.45
  • I532V5
    I532V5: Free-Space Isolator, 532 nm, Ø4.7 mm Max Beam, 100 W Max
    Released: 10-Jun-2025
    $2,482.40
  • I532V3
    I532V3: Free-Space Isolator, 532 nm, Ø2.7 mm Max Beam, 30 W Max
    Released: 10-Jun-2025
    $2,049.05
  • MP2LS5
    MP2LS5: 2x1 Multimode Combiner, Compact Package, Ø50 µm Core Input, Ø105 µm Core Output, SMA905
    Released: 10-Jun-2025
    $379.85
  • MP2LF5
    MP2LF5: 2x1 Multimode Combiner, Compact Package, Ø50 µm Core Input, Ø105 µm Core Output, FC/PC
    Released: 10-Jun-2025
    $347.75
  • ADAE4 Customer Inspired
    ADAE4: E2000/PC to ST/PC Mating Sleeve
    Released: 09-Jun-2025
    $180.83
  • ADAE3 Customer Inspired
    ADAE3: E-2000/PC to SC/PC Mating Sleeve
    Released: 09-Jun-2025
    $84.53
  • ADAE2 Customer Inspired
    ADAE2: E-2000/PC to FC/PC Mating Sleeve
    Released: 09-Jun-2025
    $84.53
  • I532M3
    I532M3: Free-Space Isolator, 532 nm, Ø2.7 mm Max Beam, 3 W Max
    Released: 28-May-2025
    $2,018.02
  • SM05SMAV Customer Inspired
    SM05SMAV: Vacuum-Compatible SMA Fiber Adapter Plate with External SM05 (0.535"-40) Threads
    Released: 16-May-2025
    $48.28
  • AD64F Customer Inspired
    AD64F: SM1-Threaded Adapter for Ø6.4 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
    Released: 14-May-2025
    $33.00
  • MP2HB6
    MP2HB6: 2x1 Multimode Combiner, High-Power Package, Ø400 µm Core Output, Scissor Cut
    Released: 14-May-2025
    $529.65
  • MP2LS6
    MP2LS6: 2x1 Multimode Combiner, Compact Package, Ø200 µm Core Input, Ø400 µm Core Output, SMA905
    Released: 14-May-2025
    $435.60
  • MP2LF6
    MP2LF6: 2x1 Multimode Combiner, Compact Package, Ø200 µm Core Input, Ø400 µm Core Output, FC/PC
    Released: 14-May-2025
    $403.50
  • RC02SMA-M03 Customer Inspired
    RC02SMA-M03: Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, SMA
    Released: 09-May-2025
    $1,135.09
  • RC02APC-M03 Customer Inspired
    RC02APC-M03: Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, FC/APC
    Released: 09-May-2025
    $1,135.09
  • RC02FC-M03 Customer Inspired
    RC02FC-M03: Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, FC/PC
    Released: 09-May-2025
    $1,081.68
  • DV800PA
    DV800PA: Digital Variable Optical Attenuator, 770 - 980 nm, PM Fiber Coupled, FC/APC
    Released: 06-May-2025
    $1,926.00
  • DV800AA
    DV800AA: Digital Variable Optical Attenuator, 780 - 980 nm, SM Fiber Coupled, FC/APC
    Released: 06-May-2025
    $1,551.50
  • IO-5-NIR-MP
    IO-5-NIR-MP: Free-Space Isolator, 700 - 925 nm, Ø4.5 mm Max Beam, 7 W Max
    Released: 23-Apr-2025
    $3,549.19
  • I633M3
    I633M3: Free-Space Isolator, 633 nm, Ø2.7 mm Max Beam, 3 W Max
    Released: 23-Apr-2025
    $2,018.02
  • BF74RS1
    BF74RS1: 1-to-7 Fan-Out Bundle, 400 µm Core, Solarization Resistant, SMA, 1 m Long
    Released: 16-Apr-2025
    $711.21
  • BF72RS1
    BF72RS1: 1-to-7 Fan-Out Bundle, 200 µm Core, Solarization Resistant, SMA, 1 m Long
    Released: 16-Apr-2025
    $697.95
  • BF76RS1
    BF76RS1: 1-to-7 Fan-Out Bundle, 600 µm Core, Solarization Resistant, SMA, 1 m Long
    Released: 16-Apr-2025
    $752.35
  • HAFCA2
    HAFCA2: FC/APC Bulkhead Adapter, Narrow Key (2.0 mm)
    Released: 04-Mar-2025
    $48.15
  • HAFCA
    HAFCA: FC/APC Bulkhead Adapter, Wide Key (2.2 mm)
    Released: 04-Mar-2025
    $48.15

Filters ( Clear All Filters )