v1.0.0 - Release ------------------------------------------------------------------------------------------ v1.0.1 through v1.0.4 - Minor bug fixes ------------------------------------------------------------------------------------------ v 1.2.0 - New GUI - Access to additional DAQ channels - Additional Settings and Features for Force-Distance Curves - Comments can be saved with Data ------------------------------------------------------------------------------------------ v 1.3.0 - Support for KPC101 and all combinations of KPZ101, KSG101, and KPC101 - Set limit of PID values for KPA to 1 (erroneously was set to 2 in prior versions) ------------------------------------------------------------------------------------------