THORLABS - LCC25 CD INSTALL GUIDE ============================ Availability ============ The latest stable version of LCC software is available from THORLABS' website: http://thorlabs.com/software_pages/ViewSoftwarePage.cfm?Code=LCC25 Installation ============ 1. Microsoft .Net Framework 4.0 Client Profile is required. It is included on the CD. If installing from the web, the install program will check and download it from internet if necessary. 2. If you are going to run the LabVIEW software, then LabVIEW 2011 Run-Time Engine (Standard) is required. It is included on the CD. OR The install program will check and download it from internet if necessary. Reporting Bugs ============== You are welcome to report a bug. Please email techsupport@thorlabs.com. All bug reports should include: The version number of software, and where you obtained it. The hardware and operating system. A description of the bug behaviour, reproduciblity and level. Any errors or omissions in the manual can also be reported to the same address. Thank you.