Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Software for the LCC25 Liquid Crystal Retarder Controller

The following software packages are available:

  1. Software: Software for controlling the LCC25 in standard applications.
  2. Archive: The previous release versions of the software for controlling the LCC25 in standard applications.
Software  
DescriptionThe link below will download the current version of the Liquid Crystal Retarder Controller software, which includes a GUI and a sample LabVIEW™ VI.
Version3.2.0
Filesize11.5 MB
Download
ReadMe
System RequirementsThis software was verified with the following Windows® operating systems:
  • XP (32-Bit Version SP3)
  • 7 (32-Bit Version)
  • 7 x64 Edition (64-Bit Version)
  • 10 (32-Bit Version)
  • 10 x64 (64-Bit Version)
Additional SoftwareMicrosoft .Net Framework 4.0 Client Profile is required. The install program will check and download the client profile from the internet if necessary.

Version 3.0.0

Version 3.0.0  
DescriptionThis installation for the previous version of the software includes both a stand-alone GUI and a LabVIEW™ runtime version of the control program.
Version3.0.0
Filesize8.0 MB
Download
ReadMe
System RequirementsWindows® XP, 32 bit, all service packs; Windows 7, 32 bit and 64 bit
Additional SoftwareWindows installer and .NET framework 4.0 Client Profile is required; these can be downloaded through Windows Update. Users of the LabVIEW program will need the LabVIEW 2011 Runtime Engine, which is available from www.ni.com.

Version 2.0.1

Version 2.0.1  
DescriptionThe installation includes both a stand-alone GUI and a LabVIEW™ runtime version of the control program.
Version2.0.1
Filesize16.4 MB
Download
ReadMe
System RequirementsWindows® XP, 32 bit, all service packs; Windows 7, 32 bit and 64 bit
Additional SoftwareWindows installer and .NET framework 4.0 Client Profile is required; these can be downloaded through Windows Update. Users of the LabVIEW program will need the LabVIEW 2011 Runtime Engine, which is available from www.ni.com.

Version 2.0.0

Version 2.0.0  
DescriptionThe installation includes both a stand-alone GUI and a LabVIEW™ runtime version of the control program.
Version2.0.0
Filesize16.2 MB
Download
ReadMe
System RequirementsWindows® XP, 32 bit, all service packs; Windows 7, 32 bit and 64 bit
Additional SoftwareWindows installer and .NET framework 4.0 Client Profile is required; these can be downloaded through Windows Update. Users of the LabVIEW program will need the LabVIEW 2011 Runtime Engine, which is available from www.ni.com.